Bosch Rexroth
www.boschrexroth.com
Search Search   Contact Contact   Sitemap Sitemap   Shopping basket Shopping basket  

3/2-way valve, Series CD04
▶ Qn = 900 l/min ▶ NC, NO ▶ pipe connection ▶ compressed air connection output: G 1/8 ▶ Electr. connection: Plug, EN 175301-803, form B ▶ Manual override: with detent, without ▶ single solenoid
 
Version Spool valve, zero overlap
Sealing principle soft sealing
Working pressure min./max. See table below
Control­ pressure
min./max.
See table below
Ambient temperature min./max. See table below
Medium temperature min./max. See table below
Medium Compressed air
Max. particle size 50 µm
Oil content of compressed air 0 mg/m³ - 1 mg/m³
Compressed air connection according to ISO 228-1
  with directional pilot air exhaust
Connector standard EN 175301-803:2006
 
Degree of protection with electrical connector/plug IP 65
Compatibility index 14
Duty cycle 100 %

Materials:
Housing  Die cast zinc; Polyamide, fiber-glass reinforced
Seals  Acrylonitrile Butadiene Rubber
Search in catalog
Search

Advanced search
Accessories

Accessories
Tools

Calculation Tool
Documentation

Data sheet
Technical Remarks
The pressure dew point must be at least 15 °C under ambient and medium temperature and may not exceed 3 °C.
The oil content of air pressure must remain constant during the life cycle.
Use only the approved oils from Bosch Rexroth, see chapter „Technical information“.
option valve: The input and output compressed air connections can be exchanged.
The valve can thereby be used in the NC or NO operating mode.

Operating
voltage
Voltage
tolerance
Power consumption
Switch-on power
Holding power
DC
AC 50 Hz
AC 60 Hz
DC
AC 50 Hz
AC 60 Hz
DC
AC 50 Hz
AC 60 Hz
AC 50 Hz
AC 60 Hz
 
 
 
 
 
 
W
VA
VA
VA
VA
24 V
-
-
-10% / +10%
-
-
4,8
-
-
-
-
-
110 V
110 V
-
-20% / +10%
-10% / +20%
-
10,8
9,5
8,3
7,2
-
230 V
230 V
-
-20% / +10%
-10% / +20%
-
11,5
9,7
9
7,4
-
24 V
24 V
-
-20% / +10%
-10% / +20%
-
10,8
9,4
8,3
6,7
24 V
-
-
-10% / +10%
-
-
8,4
-
-
-
-


 
 
MO
Compressed air connection
Operating
voltage
Holding power
Part No.
 
 
 
Input
Output
Exhaust
Pilot connection
Pilot control exhaust
DC
AC 50 Hz
AC 60 Hz
AC 50 Hz
 
 
 
 
 
 
 
 
 
 
 
 
 
 
NC, NO
G 1/8
G 1/8
G 1/8
-
M5
24 V
-
-
-
-
110 V
110 V
8,3
-
230 V
230 V
9
-
24 V
24 V
8,3
NC, NO
G 1/8
G 1/8
G 1/8
-
M5
-
-
-
-
NC, NO
G 1/8
G 1/8
G 1/8
G 1/8
M5
24 V
-
-
-
-
110 V
110 V
8,3
-
230 V
230 V
9
NC, NO
G 1/8
G 1/8
G 1/8
G 1/8
M5
-
-
-
-
NC, NO
-
G 1/8
G 1/8
G 1/8
-
M5
24 V
-
-
-
...Part No.
Holding power
Switch-on power
Switch-on power
Flow rate value
Working pressure min./max.
Control­ pressure
min./max.
Ambient temperature min./max.
Medium temperature min./max.
Switch-on time
... 
AC 60 Hz
AC 50 Hz
AC 60 Hz
Qn
Qn
1▶2
Qn
2▶3
 
 
 
 
 
... 
 
 
 
[l/min]
[bar]
[bar]
[°C]
[°C]
[ms]
-
-
-
900
900
900
3 / 10
3 / 10
-15 / +50
-15 / +50
13
7,2
10,8
9,5
7,4
11,5
9,7
6,7
10,8
9,4
-
-
-
900
900
900
3 / 10
3 / 10
-15 / +50
-15 / +50
-
-
-
-
900
900
900
-0,95 / 10
3 / 10
-15 / +50
-15 / +50
13
7,2
10,8
9,5
7,4
11,5
9,7
-
-
-
900
900
900
-0,95 / 10
3 / 10
-15 / +50
-15 / +50
-
-
-
-
900
900
900
2,6 / 10
2,6 / 10
-20 / +80
-20 / +80
13
...Part No.
Switch-off time
Weight
Note
... 
 
 
 
... 
[ms]
[kg]
 
27
0,3
1)
-
0,25
1); 3)
27
0,3
2)
-
0,25
2); 3)
27
0,3
1); 4)
MO = Manual override
1) Pilot: internal
2) Pilot: external
3) Basic valve without coil
4) Higher power consumption
Nominal flow Qn at 6 bar and Δp = 1 bar

Dimensions
1) only with separate pilot control G 1/8
2) coil can be rotated at 90° intervals
3) after removal of cap M 5 internal thread M5
4) electrical connector can be plugged at 180° intervals
5) manual override




JavaScript is not activated in your browser.
This may result in functional restrictions.




Part numbers marked in bold are available from the central warehouse in Germany, see the shopping basket for more detailed information
Pneumatics catalog, online version, as of 2013-03-08, © Bosch Rexroth AG, subject to change