5/3-way valve, Series CD04
▶ Qn = 900 l/min ▶ pipe connection ▶ compressed air connection output: G 1/8 ▶ Electr. connection: Plug, EN 175301-803, form B ▶ Manual override: with detent ▶ double solenoid
Version
Spool valve, zero overlap
Pilot
internal
Sealing principle
soft sealing
Mounting on manifold strip
P-strip
Working pressure min./max.
3,5 bar / 10 bar
Control pressure
min./max.
3,5 bar / 10 bar
Ambient temperature min./max.
-15°C / +50°C
Medium temperature min./max.
-15°C / +50°C
Medium
Compressed air
Max. particle size
50 µm
Oil content of compressed air
0 mg/m³ - 1 mg/m³
Compressed air connection
according to ISO 228-1
with directional pilot air exhaust
Connector standard
EN 175301-803:2006
Degree of protection with electrical connector/plug
IP 65
Compatibility index
14
Duty cycle
100 %
Housing
Die cast zinc; Polyamide, fiber-glass reinforced
Seals
Acrylonitrile Butadiene Rubber
■
The pressure dew point must be at least 15 °C under ambient and medium temperature and may not exceed 3 °C.
■
The oil content of air pressure must remain constant during the life cycle.
■
Use only the approved oils from Bosch Rexroth, see chapter „Technical information“.
24 V
-
-
-10% / +10%
-
-
4,8
-
-
-
-
-
230 V
230 V
-
-20% / +10%
-10% / +20%
-
11,5
9,7
9
7,4
G 1/8
G 1/8
G 1/8
M5
24 V
-
-
-
-
-
-
230 V
230 V
9
7,4
11,5
G 1/8
G 1/8
G 1/8
M5
-
-
-
-
-
-
G 1/8
G 1/8
G 1/8
M5
24 V
-
-
-
-
-
-
230 V
230 V
9
7,4
11,5
G 1/8
G 1/8
G 1/8
M5
-
-
-
-
-
-
G 1/8
G 1/8
G 1/8
M5
24 V
-
-
-
-
-
-
230 V
230 V
9
7,4
11,5
G 1/8
G 1/8
G 1/8
M5
-
-
-
-
-
-
-
900
900
900
12
27
0,5
-
9,7
-
900
900
900
-
-
0,39
1)
-
900
900
900
12
27
0,5
-
9,7
-
900
900
900
-
-
0,39
1)
-
900
900
900
12
27
0,5
-
9,7
-
900
900
900
-
-
0,39
1)
JavaScript is not activated in your browser. This may result in functional restrictions.