|
 |
| Valve systems |
 |
 |
 | Core program, ISO 5599-1, size 4, Series 581
|  | |
 |
| Single valves, electrically operated, 30 mm pilot valve width |
 |
 |
 | 5/2-way valve, Series 581, size 4
|
▶ Qn = 6000 l/min ▶ plate connection ▶ Pilot valve width: 30x22 mm CNOMO ▶ compressed air connection output: Base plate ISO 5599-1 ▶ Electr. connection: Plug, ISO 4400, form A ▶ Manual override: without
| |
 | 5/2-way valve, Series 581, size 4
|
▶ Qn = 6000 l/min ▶ plate connection ▶ Pilot valve width: 30x22 mm CNOMO ▶ compressed air connection output: Base plate ISO 5599-1 ▶ Electr. connection: Plug, ISO 4400, form A ▶ Manual override: without
| |
 | 5/2-way valve, Series 581, size 4
|
▶ Qn = 6000 l/min ▶ plate connection ▶ Pilot valve width: 30x22 mm CNOMO ▶ compressed air connection output: Base plate ISO 5599-1 ▶ Electr. connection: Plug, ISO 4400, form A ▶ Manual override: without ▶ with differential piston
| |
 | 5/3-way valve, Series 581, size 4
|
▶ Qn = 5000 l/min ▶ plate connection ▶ Pilot valve width: 30x22 mm CNOMO ▶ compressed air connection output: Base plate ISO 5599-1 ▶ Electr. connection: Plug, ISO 4400, form A ▶ Manual override: without
| |
 | 5/2-way valve, Series 581, size 4
|
▶ Qn = 6000 l/min ▶ plate connection ▶ Pilot valve width: 30x30 mm CNOMO ▶ compressed air connection output: Base plate ISO 5599-1 ▶ Electr. connection: Plug, ISO 4400, form A ▶ Manual override: without detent
| |
 | 5/2-way valve, Series 581, size 4
|
▶ Qn = 6000 l/min ▶ plate connection ▶ Pilot valve width: 30x30 mm CNOMO ▶ compressed air connection output: Base plate ISO 5599-1 ▶ Electr. connection: Plug, ISO 4400, form A ▶ Manual override: without detent
| |
 | 5/2-way valve, Series 581, size 4
|
▶ Qn = 6000 l/min ▶ plate connection ▶ Pilot valve width: 30x30 mm CNOMO ▶ compressed air connection output: Base plate ISO 5599-1 ▶ Electr. connection: Plug, ISO 4400, form A ▶ Manual override: without detent ▶ with differential piston
| |
 | 5/3-way valve, Series 581, size 4
|
▶ Qn = 5000 l/min ▶ plate connection ▶ Pilot valve width: 30x30 mm CNOMO ▶ compressed air connection output: Base plate ISO 5599-1 ▶ Electr. connection: Plug, ISO 4400, form A ▶ Manual override: without detent
| |
 |
| Single valves, pneumatically operated |
 |
 |
 | 5/2-way valve, Series 581, size 4
|
▶ Qn = 6000 l/min ▶ plate connection ▶ compressed air connection output: Base plate ISO 5599-1 ▶ Can be assembled into blocks ▶ Single air pilot ▶ suitable for ATEX
| |
 | 5/2-way valve, Series 581, size 4
|
▶ Qn = 6000 l/min ▶ plate connection ▶ compressed air connection output: Base plate ISO 5599-1 ▶ Can be assembled into blocks ▶ double air pilot ▶ suitable for ATEX
| |
 | 5/2-way valve, Series 581, size 4
|
▶ Qn = 6000 l/min ▶ plate connection ▶ compressed air connection output: Base plate ISO 5599-1 ▶ Can be assembled into blocks ▶ Manual override: with detent ▶ suitable for ATEX
| |
 | 5/2-way valve, Series 581, size 4
|
▶ Qn = 6000 l/min ▶ plate connection ▶ compressed air connection output: Base plate ISO 5599-1 ▶ Can be assembled into blocks ▶ with differential piston ▶ suitable for ATEX
| |
 | 5/3-way valve, Series 581, size 4
|
▶ Qn = 5000 l/min ▶ plate connection ▶ compressed air connection output: Base plate ISO 5599-1 ▶ Can be assembled into blocks ▶ suitable for ATEX
| |
 |
| Accessories |
 |
 |
| Modular system, mechanical accessories |
 |
 |
 | valve housing, without cover
|
▶ standard:ISO 5599-1 ▶ for 581, size 4, Aluminum
| |
 | valve cover, with or without pilot valve
|
▶ standard:ISO 5599-1 ▶ for 581, size 4, for electrically operated valves, modular system
| |
 | throttle insert for flow control in 3/5
|
▶ for 581, size 4, Modular system
| |
 | plug set for flow control screws
|
▶ for 581, size 4, Modular system
| |
 | Safety plugs for throttle insert
|
▶ for 581, size 1 - 4, Modular system
| |
 | Valve cover seal, Valve housing seal
|
▶ for 581, size 4, Modular system
| |
 |
| Single subbase |
 |
 |
 | Single subbase, ports on side
|
▶ standard: ISO 5599-1 ▶ Frame size: ISO 4 ▶ compressed air connection output: G 1/2
| |
 | Single subbase, ports on bottom
|
▶ standard: ISO 5599-1 ▶ Frame size: ISO 4 ▶ compressed air connection output: G 1/2
| |
 |
| Intermediate and end plates, type K |
 |
 |
 | Intermediate plate, ports 2 and 4 on bottom
|
▶ standard: ISO 5599-1 ▶ Frame size: ISO 4 ▶ type K ▶ compressed air connection output: G 1/2 ▶ Can be assembled into blocks
| |
 | End plate left, End plate right
|
▶ standard: ISO 5599-1 ▶ Frame size: ISO 3 - ISO 4 ▶ type K ▶ Can be assembled into blocks
| |
 |
| Accessories, type K |
 |
 |
 | Transition plate
|
▶ standard: ISO 5599-1 ▶ Frame size: ISO 1 - ISO 4 ▶ type K
| |
 | Sealing kit
|
▶ standard:ISO 5599-1 ▶ type K ▶ Frame size:ISO 3 - ISO 4
| |
 |