Bosch Rexroth
www.boschrexroth.com
Search Search   Contact Contact   Sitemap Sitemap   Shopping basket Shopping basket  

Slow-start valve
▶ Qn = 3300 l/min ▶ Pilot valve width: 15 mm ▶ Manual override: without detent
 
Version Spool valve
Working pressure min./max. 3 bar / 10 bar
Ambient temperature min./max. -15°C / +50°C
Medium temperature min./max. -15°C / +50°C
Medium Compressed air
Max. particle size 5 µm
Oil content of compressed air 0 mg/m³ - 1 mg/m³
 
Protection class
with electrical connector/plug
IP 65
Duty cycle 100 %
Switch-off time 60 ms
   

Materials:
Housing  Aluminum
Seals  Acrylonitrile Butadiene Rubber
Search in catalog
Search

Advanced search
Accessories

Accessories
Tools

Calculation Tool
Documentation

Data sheet
Technical Remarks
The pressure dew point must be at least 15 °C under ambient and medium temperature and may not exceed 3 °C.
The oil content of air pressure must remain constant during the life cycle.
Use only the approved oils from Bosch Rexroth, see chapter „Technical information“.

Operating
voltage
Voltage
tolerance
Power consumption
Switch-on power
Holding power
DC
AC 50 Hz
AC 60 Hz
DC
AC 50 Hz
AC 60 Hz
DC
AC 50 Hz
AC 60 Hz
AC 50 Hz
AC 60 Hz
 
 
 
 
 
 
W
VA
VA
VA
VA
-
24 V
-
-
-10% / +10%
-
-
10
-
8
-
24 V
-
-
-10% / +10%
-
-
2
-
-
-
-
-
-
110 V
-
-
-10% / +10%
-
-
10
-
8
-
230 V
-
-
-10% / +10%
-
-
10
-
8
-


 
MO
Operating
voltage
Flow conductance 
Qn
Weight
Note
Part No.
 
 
DC
AC 50 Hz
AC 60 Hz
C
 
 
 
 
 
 
 
 
 
[l/(s*bar)]
[l/min]
[kg]
 
 
-
24 V
-
11,3
3300
0,39
1)
24 V
-
-
1)
24 V
-
-
4)
24 V
-
-
2); 3)
-
-
110 V
4)
-
230 V
-
4)
MO = Manual override
1) with encapsulated cable
2) electrical connector form C, ISO 15217
3) pin spacing 8 mm
4) pin spacing 9.4 mm

Dimensions




JavaScript is not activated in your browser.
This may result in functional restrictions.




Supplementary products
Part numbers marked in bold are available from the central warehouse in Germany, see the shopping basket for more detailed information
Pneumatics catalog, online version, as of 2012-11-21, © Bosch Rexroth AG, subject to change