5/3-way valve, Series 581, size 3
▶ Qn = 4100 l/min ▶ plate connection ▶ Pilot valve width: 30 mm ▶ compressed air connection output: Base plate ISO 5599-1 ▶ Basic valve for CNOMO pilot valve ▶ suitable for ATEX
Standards
ISO 5599-1
ATEX
2G Ex mb II T4 2D Ex tD A21 T130°C
Version
Spool valve
Pilot
external, internal
Sealing principle
soft sealing
Blocking principle
Single base plate principle
Working pressure min./max.
-0.95 bar / 16 bar
Ambient temperature min./max.
-20°C / +70°C
Medium temperature min./max.
-20°C / +70°C
Medium
Compressed air
Max. particle size
50 µm
Oil content of compressed air
0 mg/m³ - 5 mg/m³
Pneumatic ports
Base plate ISO 5599-1
Protection class with electrical connector/plug
IP 65
Duty cycle
100 %
Mounting screw
with hexagon socket
mounting screw tightening torque
10 Nm
Housing
Aluminum
Seals
Acrylonitrile Butadiene Rubber
■
The pressure dew point must be at least 15 °C under ambient and medium temperature and may not exceed 3 °C.
■
The oil content of air pressure must remain constant during the life cycle.
■
Use only the approved oils from Bosch Rexroth, see chapter „Technical information“.
■
* Note: ATEX version can be produced by combining the basic valve without coil with a series DO30 CNOMO pilot valve and an ATEX coil.
ATEX ID: see ATEX coils catalog page.
14.1
4100
3 / 16
0.85
1); 2)
14.1
4100
3 / 16
0.85
1); 2); 3)
14.1
4100
3 / 16
0.85
1); 2)
14.1
4100
3 / 16
0.85
1); 2); 3)
14.1
4100
3 / 16
0.85
1); 2)
14.1
4100
3 / 16
0.85
1); 2); 3)
JavaScript is not activated in your browser. This may result in functional restrictions.