Bosch Rexroth
www.boschrexroth.com
Search Search   Contact Contact   Sitemap Sitemap   Shopping basket Shopping basket  

5/3-way valve, Series CD02-AL
▶ Qn = 250 - 400 l/min ▶ plate connection ▶ compressed air connection output: VDMA 02 base plate ▶ Can be assembled into blocks
 
Standards ISO 15407-1, 18 mm
Version Spool valve, zero overlap
Pilot external
Sealing principle soft sealing
Blocking principle Base plate principle, multiple
Working pressure min./max. -0.9 bar / 10 bar
Ambient temperature min./max. +0°C / +80°C
Medium temperature min./max. +0°C / +80°C
Medium Compressed air
Max. particle size 5 µm
Oil content of compressed air 0 mg/m³ - 5 mg/m³
Pneumatic ports VDMA 02 base plate
Mounting screw M3

Materials:
Housing  Aluminum,  anodized
Seals  Acrylonitrile Butadiene Rubber; Hydrogenated nitrile butadiene rubber
Front plate  Polyamide
Search in catalog
Search

Advanced search
Accessories

Accessories
Tools

Calculation Tool
Documentation

Data sheet
Technical Remarks
The pressure dew point must be at least 15 °C under ambient and medium temperature and may not exceed 3 °C.
The oil content of air pressure must remain constant during the life cycle.
Use only the approved oils from Bosch Rexroth, see chapter „Technical information“.

 
Qn
Control pressure
min./max.
Weight
Part No.
 
 
 
 
 
 
[l/min]
[bar]
[kg]
 
400
2.2 / 10
0.11
250
2.2 / 10
0.11
250
2.2 / 10
0.11

Dimensions




JavaScript is not activated in your browser.
This may result in functional restrictions.




Part numbers marked in bold are available from the central warehouse in Germany, see the shopping basket for more detailed information
Pneumatics catalog, online version, as of 2012-12-04, © Bosch Rexroth AG, subject to change