|
|
5/2-way valve, Series CD07
▶ Qn= 1200 l/min ▶ pipe connection ▶ compressed air connection output: G 1/4 ▶ cold-resistant ▶ suitable for ATEX
|
|
|
|
|
| Version |
Spool valve, zero overlap |
| Sealing principle |
soft sealing |
| Working pressure min./max. |
-0,95 bar / 10 bar |
| Ambient temperature min./max. |
-40°C / +70°C |
| Medium temperature min./max. |
-40°C / +70°C |
| Medium |
Compressed air |
| Max. particle size |
50 µm |
| Oil content of compressed air |
0 mg/m³ - 1 mg/m³ |
| Compressed air connection |
according to ISO 228-1 |
| |
| Housing |
Die cast zinc; Polyamide, fiber-glass reinforced |
| Seals |
Acrylonitrile Butadiene Rubber; Polyurethane |
|
|
|
|
 |
|
|
Roller
|
G 1/4
|
G 1/4
|
G 1/4
|
1200
|
1200
|
1200
|
52
|
|
|
|
Hand lever, with detent, without detent
|
G 1/4
|
G 1/4
|
G 1/4
|
1200
|
1200
|
1200
|
26
|
|
|
|
Polyoxymethylene
|
0,59
|
Fig. 1
|
|
|
Polyoxymethylene; Aluminum
|
0,62
|
Fig. 2
|
|
|
|
|