|
|
Ejector, Series EBS
▶ push-in fitting ▶ electrical control, T-design ▶ with silencer ▶ vacuum switch: electronic, adjustable ▶ 2 x PNP
|
|
|
|
|
| Type |
Ejector |
| Ambient temperature min./max. |
+0°C / +50°C |
| Medium temperature min./max. |
+0°C / +50°C |
| Working pressure min./max. |
3 bar / 6 bar |
| Medium |
Compressed air |
| Max. particle size |
5 µm |
| Oil content of compressed air |
0 mg/m³ - 1 mg/m³ |
| Protection class |
IP 40 |
| Duty cycle according to DIN VDE 0580 standard |
100 % |
| |
|
| Hysteresis |
2% of the final value, fixed |
| Precision (% of full scale value) |
± 3 % |
| Repeatability (% of full scale value) |
± 1 % |
| DC operating voltage |
24 V |
| Voltage tolerance DC |
- 5% / +10% |
| Power consumption Solenoid valve |
1,3 W |
| Switching point |
adjustable 0-100% |
| Housing |
Polyamide, fiber-glass reinforced |
| Seal |
Acrylonitrile Butadiene Rubber |
| Nozzle |
Aluminum |
| Silencers |
Polyethylene |
| Pressure sensor |
Polycarbonate |
|
|
|
|
 |
| ■ |
Note: All data refers to an ambient pressure of 1013 mbar and an ambient temperature of 20°C. |
| ■ |
The pressure dew point must be at least 15 °C under ambient and medium temperature and may not exceed 3 °C. |
|
|
EBS-ET-05-NC
|
0,5
|
Ø 4
|
Ø 4
|
84
|
7,5
|
|
|
EBS-ET-07-NC
|
0,7
|
85
|
16,8
|
|
|
|
14
|
53
|
58
|
5
|
0,033
|
|
|
24
|
59
|
65
|
|
|
|
|