Bosch Rexroth
www.boschrexroth.com
Search Search   Contact Contact   Sitemap Sitemap   Shopping basket Shopping basket  

Ejector, Series EBS
▶ Thread connection ▶ pneumatic control, T-design ▶ with silencer ▶ vacuum switch: electronic, non-adjustable ▶ 1 x PNP
 
Type Ejector
Ambient temperature min./max. +0°C / +50°C
Medium temperature min./max. +0°C / +50°C
Working pressure min./max. 3 bar / 6 bar
Medium Compressed air
Max. particle size 5 µm
Oil content of compressed air 0 mg/m³ - 1 mg/m³
Protection class IP 40
Display LED
   
Hysteresis 0,02 bar
Repeatability (% of full scale value) ± 1 %
DC operating voltage 24 V
Voltage tolerance DC -20% / +10%
Switch output current Max. 60 mA
Local power consumption <15 mA
Status display LED

Materials:
Housing  Polyamide, fiber-glass reinforced
Seal  Acrylonitrile Butadiene Rubber
Nozzle  Aluminum
Threaded bushing  Aluminum,  anodized
Silencers  Polyethylene
Search in catalog
Search

Advanced search
Product highlights

Product highlights
Documentation

Data sheet

Operating Instructions
Technical Remarks
Note: All data refers to an ambient pressure of 1013 mbar and an ambient temperature of 20°C.
The pressure dew point must be at least 15 °C under ambient and medium temperature and may not exceed 3 °C.

 
Type
Nozzle Ø
Compressed air connection
Vacuum connection
Max. vacuum level at p.opt
Max. suction capacity
Part No.
 
 
 
 
 
 
 
 
 
 
 
 
 
[%]
[l/min]
 
EBS-PT-05-NN
0,5
M5
M5
84
7
EBS-PT-07-NN
0,7
M5
M5
85
16
EBS-PT-10-NN
1
G 1/8
G 1/8
85
38
EBS-PT-15-NN
1,5
G 1/8
G 1/8
85
70
EBS-PT-20-NN
2
G 1/4
G 3/8
86
123
EBS-PT-25-NN
2,5
G 1/4
G 3/8
82
218
...Part No.
Air consumption at p.opt.
Sound pressure level intake effect
Sound pressure level intake effect
Protection against overpressure [max.]
Switching point
Weight
Fig.
... 
 
 
 
 
 
 
 
... 
[l/min]
[dBA]
[dBA]
[bar]
[bar]
[kg]
 
14
53
58
5
-0,6
0,086
Fig. 1
25
59
65
0,086
Fig. 1
48
59
65
0,105
Fig. 2
118
66
72
0,105
Fig. 2
208
68
77
0,143
Fig. 3
311
75
78
0,143
Fig. 3
Switching point: non-adjustable vacuum switch
Output signal: 1 x PNP, NO (normally open contact)

Vacuum p2 depending on working pressure p1
1) = Ø nozzle 0.5 mm 2) = Ø nozzle 0.7 mm
3) Working pressure p.opt.


1) = Ø nozzle 1.0 mm 2) = Ø nozzle 1.5 mm
3) Working pressure p.opt.


1) = Ø nozzle 2.0 mm 2) = Ø nozzle 2.5 mm
3) Working pressure p.opt.


Suction capacity qs depending on working pressure p1
1) = Ø nozzle 0.5 mm 2) = Ø nozzle 0.7 mm
3) Working pressure p.opt.


1) = Ø nozzle 1.0 mm 2) = Ø nozzle 1.5 mm
3) Working pressure p.opt.


1) = Ø nozzle 2.0 mm 2) = Ø nozzle 2.5 mm
3) Working pressure p.opt.


Evacuation time tE depending on vacuum p2 for 1 l volume (with optimal operating pressure p1opt)
1) = Ø nozzle 0.5 mm 2) = Ø nozzle 0.7 mm


1) = Ø nozzle 1.0 mm 2) = Ø nozzle 1.5 mm


1) = Ø nozzle 2.0 mm 2) = Ø nozzle 2.5 mm


Air consumption qv depending on working pressure p1
1) = Ø nozzle 0.5 mm 2) = Ø nozzle 0.7 mm
3) Working pressure p.opt.


1) = Ø nozzle 1.0 mm 2) = Ø nozzle 1.5 mm
3) Working pressure p.opt.


1) = Ø nozzle 2.0 mm 2) = Ø nozzle 2.5 mm
3) Working pressure p.opt.


Fig. 1
1) Vacuum switch is rotatable, not exchangeable
Cable length, 3 m, 3-wire, shielded


Fig. 2
1) Vacuum switch is rotatable, not exchangeable
Cable length, 3 m, 3-wire, shielded


Fig. 3
1) Vacuum switch is rotatable, not exchangeable
Cable length, 3 m, 3-wire, shielded




JavaScript is not activated in your browser.
This may result in functional restrictions.




Supplementary products
Part numbers marked in bold are available from the central warehouse in Germany, see the shopping basket for more detailed information
Pneumatics catalog, online version, as of 2013-03-19, © Bosch Rexroth AG, subject to change