NC = ejector line closed without current NO = ejector suction line open without current Switching point: non-adjustable vacuum switch Output signal: 1 x PNP, NO (normally open contact)
Vacuum p2 depending on working pressure p1
1) = Ø nozzle 0.5 mm 2) = Ø nozzle 0.7 mm
3)
Working pressure p.opt.
1) = Ø nozzle 1.0 mm 2) = Ø nozzle 1.5 mm
3)
Working pressure p.opt.
1) = Ø nozzle 2.0 mm 2) = Ø nozzle 2.5 mm
3)
Working pressure p.opt.
Suction capacity qs depending on working pressure p1
1) = Ø nozzle 0.5 mm 2) = Ø nozzle 0.7 mm
3)
Working pressure p.opt.
1) = Ø nozzle 1.0 mm 2) = Ø nozzle 1.5 mm
3)
Working pressure p.opt.
1) = Ø nozzle 2.0 mm 2) = Ø nozzle 2.5 mm
3)
Working pressure p.opt.
Evacuation time tE depending on vacuum p2 for 1 l volume (with optimal operating pressure p1opt)
1) = Ø nozzle 0.5 mm 2) = Ø nozzle 0.7 mm
1) = Ø nozzle 1.0 mm 2) = Ø nozzle 1.5 mm
1) = Ø nozzle 2.0 mm 2) = Ø nozzle 2.5 mm
Air consumption qv depending on working pressure p1