1) Nozzle material: Brass 2) Nozzle material: Aluminum 3) Protection class : , with electrical connector: IP 40 4) Protection class : , with electrical connector: IP 65 5) Electr. connection: Plug, Industrial plug connector, 2-pin 6) Electr. connection: Plug, EN 175301-803, form C
ECS-EC-...NO-C-S-RD
NO = ejector suction line open without current
C = Solenoid valve for release pulse
S = integrated non-return valve
RD = digital vacuum switch with regulation (air economizer)
ECS-EC-...NC-C-S-RD
NC = ejector line closed without current
C = Solenoid valve for release pulse
S = integrated non-return valve
RD = digital vacuum switch with regulation (air economizer)
Vacuum p2 depending on working pressure p1
1)
Ø nozzle 1.0 mm
2)
Ø nozzle 1.5 mm
3)
optimum working pressure
1)
Ø nozzle 2.0 mm
2)
Ø nozzle 3.0 mm
3)
optimum working pressure
Suction capacity qs depending on working pressure p1
1)
Ø nozzle 1.0 mm
2)
Ø nozzle 1.5 mm
3)
optimum working pressure
1)
Ø nozzle 2.0 mm
2)
Ø nozzle 3.0 mm
3)
optimum working pressure
Evacuation time tE depending on vacuum p2 for 1 l volume (with optimal operating pressure p1opt)
1)
Ø nozzle 1.0 mm
2)
Ø nozzle 1.5 mm
1)
Ø nozzle 2.0 mm
2)
Ø nozzle 3.0 mm
Air consumption qv depending on working pressure p1