|
|
Filter, Series AS5-FLS
▶ G 3/4 - G 1 ▶ filter porosity: 5 µm ▶ suitable for ATEX
|
|
|
|
|
| ATEX |
II 2G2D T4 X |
| Version |
Standard filter, Can be assembled into blocks |
| Mounting orientation |
vertical |
| Working pressure min./max. |
See table below |
| Medium |
Compressed air |
| Medium temperature min./max. |
-10°C / +50°C |
| Ambient temperature min./max. |
-10°C / +50°C |
| Filter reservoir volume |
87 cm³ |
| Filter element |
exchangeable |
| filter porosity |
5 µm |
| Condensate drain |
See table below |
| Housing |
Polyamide |
| Front plate |
Acrylonitrile butadiene styrene |
| Seals |
Acrylonitrile Butadiene Rubber |
| Threaded bushing |
Die cast zinc |
|
|
|
|
 |
| ■ |
The pressure dew point must be at least 15 °C under ambient and medium temperature and may not exceed 3 °C. |
|
|
G 3/4
|
7800
|
1,5 / 16
|
semi-automatic, open without pressure
|
Polycarbonate
|
Polyamide
|
0,718
|
|
|
G 3/4
|
1,5 / 16
|
fully automatic, open without pressure
|
Polycarbonate
|
Polyamide
|
0,769
|
|
|
G 3/4
|
0 / 16
|
fully automatic, closed without pressure
|
Polycarbonate
|
Polyamide
|
0,769
|
|
|
G 3/4
|
1,5 / 16
|
semi-automatic, open without pressure
|
Die cast zinc with window
|
-
|
1,21
|
|
|
G 3/4
|
1,5 / 16
|
fully automatic, open without pressure
|
Die cast zinc with window
|
-
|
1,26
|
|
|
G 3/4
|
0 / 16
|
fully automatic, closed without pressure
|
Die cast zinc with window
|
-
|
1,26
|
|
|
G 1
|
1,5 / 16
|
semi-automatic, open without pressure
|
Polycarbonate
|
Polyamide
|
0,718
|
|
|
G 1
|
1,5 / 16
|
fully automatic, open without pressure
|
Polycarbonate
|
Polyamide
|
0,769
|
|
|
G 1
|
0 / 16
|
fully automatic, closed without pressure
|
Polycarbonate
|
Polyamide
|
0,769
|
|
|
G 1
|
1,5 / 16
|
semi-automatic, open without pressure
|
Die cast zinc with window
|
-
|
1,21
|
|
|
G 1
|
1,5 / 16
|
fully automatic, open without pressure
|
Die cast zinc with window
|
-
|
1,26
|
|
|
G 1
|
0 / 16
|
fully automatic, closed without pressure
|
Die cast zinc with window
|
-
|
1,26
|
|
|
|
|
|
G 3/4
|
G 3/4
|
G 1/8
|
85
|
103
|
109
|
250
|
266
|
254
|
270,5
|
58
|
8,5
|
|
|
G 3/4
|
G 3/4
|
G 1/8
|
85
|
103
|
109
|
250
|
266
|
254
|
270,5
|
58
|
8,5
|
|
|
G 3/4
|
G 3/4
|
G 1/8
|
85
|
103
|
109
|
250
|
266
|
254
|
270,5
|
58
|
8,5
|
|
|
G 3/4
|
G 3/4
|
G 1/8
|
85
|
103
|
109
|
250
|
266
|
254
|
270,5
|
58
|
8,5
|
|
|
G 3/4
|
G 3/4
|
G 1/8
|
85
|
103
|
109
|
250
|
266
|
254
|
270,5
|
58
|
8,5
|
|
|
G 3/4
|
G 3/4
|
G 1/8
|
85
|
103
|
109
|
250
|
266
|
254
|
270,5
|
58
|
8,5
|
|
|
G 1
|
G 1
|
G 1/8
|
85
|
103
|
109
|
250
|
266
|
254
|
270,5
|
58
|
8,5
|
|
|
G 1
|
G 1
|
G 1/8
|
85
|
103
|
109
|
250
|
266
|
254
|
270,5
|
58
|
8,5
|
|
|
G 1
|
G 1
|
G 1/8
|
85
|
103
|
109
|
250
|
266
|
254
|
270,5
|
58
|
8,5
|
|
|
G 1
|
G 1
|
G 1/8
|
85
|
103
|
109
|
250
|
266
|
254
|
270,5
|
58
|
8,5
|
|
|
G 1
|
G 1
|
G 1/8
|
85
|
103
|
109
|
250
|
266
|
254
|
270,5
|
58
|
8,5
|
|
|
G 1
|
G 1
|
G 1/8
|
85
|
103
|
109
|
250
|
266
|
254
|
270,5
|
58
|
8,5
|
|
|
|
|