Home
Language
Imprint
Legal information
www.bosch.com
www.boschrexroth.com
Search
Contact
Sitemap
Shopping basket
Product Catalog Pneumatics
Piston rod cylinder
Rodless cylinders
Rotary actuators
Cylinder accessories
Sensor technologies
Valve systems
Field bus connections
Directional valves
Flow and check valves
Pressure regulators
Gripper and vacuum technology
Preparation of compressed air
Maintenance units and components
Series AS1
Series AS2
Series AS3
Series AS5
Series MH1
Series MU1
Series PR1
Supplementary products
Customer-specific maintenance units
Reservoir
Pressure gauge
Grease and oils
Pneumatic connection technologies
Electrical connection technologies
Customer-specific solutions
Technical information
Archive
Spare parts
3/2-way valve, electrically operated, Series AS3-SOV
▶ G 3/8 - G 1/2 ▶ pipe connection ▶ With switching position monitoring
Version
Poppet valve, Can be assembled into blocks
Working pressure min./max.
2.5 bar / 10 bar
Medium
Compressed air
Medium temperature min./max.
-10°C / +50°C
Ambient temperature min./max.
-10°C / +50°C
Sealing principle
soft sealing
Max. particle size
25 µm
Materials:
Housing
Polyamide
Front plate
Acrylonitrile butadiene styrene
Seals
Acrylonitrile Butadiene Rubber
Threaded bushing
Die cast zinc
Search in catalog
Search
Advanced search
Accessories
Accessories
Tools
Configurator
Documentation
Data sheet
Manufacturer's declaration
Operating Instructions
Technical Remarks
■
The pressure dew point must be at least 15 °C under ambient and medium temperature and may not exceed 3 °C.
■
Can be used in circuits with increased efficiency.
■
An ST6 sensor (contactless) is used to detect the piston position in the not actuated state (position: exhaust).
■
The sensor signal is visible on the front of the cover
Operating
voltage
Power consumption
DC
DC
W
24 V
2
Port
Exhaust
Operating
voltage
Qn
Weight
Note
Part No.
DC
1▶2
2▶3
[l/min]
[kg]
G 3/8
G 1/2
24 V
4500
4500
3200
0.459
1); 3); 4)
R412007377
G 3/8
1); 3); 5)
R412007396
G 1/2
1); 3); 4)
R412007383
G 1/2
1); 3); 5)
R412007398
-
G 3/8
G 1/2
-
4500
4500
3200
0.459
2); 3)
R412007381
G 1/2
R412007387
1) Basic valve with pilot valve
2) Basic valve without pilot valve
3) Electronic sensor included in scope of delivery (assembled).
4) Electr. connection: Plug, ISO 15217, form C
5) Electr. connection: Socket, M12x1
Nominal flow Qn at p1 = 6.3 bar and Δp = 1 bar
Flow rate characteristic
p2 = secondary pressure
qn = nominal flow
Rear exhaust
p2 = secondary pressure
qn = nominal flow
Fig. 1: 3/2-way valve without pilot valve with porting configuration for series DO16
A1 = input
A2 = output
1) For version with sensor: cable length 3 m PUR.
2) Optical switch status indicator
A1
A2
B
C
D
F
G
G 3/8
G3/8
63
74
80
99
G1/2
G 1/2
G1/2
63
74
80
99
G1/2
Fig. 2: 3/2-way valve with pilot valve and port for electrical connector form C
A1 = input
A2 = output
1) Electr. connection: electrical connector form C, ISO 15217
2) Manual override
3) For version with sensor: cable length 3 m PUR.
4) Optical switch status indicator
A1
A2
B
C
D
E1
F
G
G 3/8
G3/8
63
74
80
23.2
99
G1/2
G 1/2
G1/2
63
74
80
23.2
99
G1/2
Fig. 3: 3/2-way valve with pilot valve, push-in fitting M12x1
A1 = input
A2 = output
1) plug M12
2) Manual override
3) For version with sensor: cable length 3 m PUR.
4) Optical switch status indicator
A1
A2
B
C
D
E1
F
G
G 3/8
G3/8
63
74
80
39
99
G1/2
G 1/2
G1/2
63
74
80
39
99
G1/2
Pin assignment M12x1
3: +/-
4: +/-
JavaScript is not activated in your browser.
This may result in functional restrictions.