|
Filter pressure regulator, Series AS3-FRE-...-E11
▶ G 1/2 ▶ filter porosity: 40 µm ▶ lockable ▶ With E11 locking
|
|
|
|
|
| Version |
1-in-1, Can be assembled into blocks |
| Parts |
Filter pressure regulator |
| Mounting orientation |
vertical |
| Medium |
Compressed air |
| Medium temperature min./max. |
-10°C / +50°C |
| Ambient temperature min./max. |
-10°C / +50°C |
| Regulator type |
Diaphragm-type pressure regulator |
| Regulator function |
with relieving air exhaust |
| Adjustment range min./max. |
0.5 bar / 10 bar |
| Pressure supply |
single |
| Filter reservoir volume |
49 cm³ |
| Filter element |
exchangeable |
| Condensate drain |
fully automatic, closed without pressure |
| Housing |
Polyamide |
| Front plate |
Acrylonitrile butadiene styrene |
| Seals |
Acrylonitrile Butadiene Rubber |
| Threaded bushing |
Die cast zinc |
| Reservoir |
Polycarbonate |
| Protective guard |
Polyamide |
| Filter insert |
Polyethylene |
|
|
|
|