|
Filling unit, pneumatically operated, Series AS3-SSU
▶ G 3/8 - G 1/2 ▶ pipe connection ▶ suitable for ATEX
|
|
|
|
|
| ATEX |
II 2G2D T4 X |
| Parts |
3/2-way valve, pneumatically operated, Filling valve |
| Version |
Poppet valve, Can be assembled into blocks |
| Working pressure min./max. |
2.5 bar / 10 bar |
| Medium |
Compressed air |
| Medium temperature min./max. |
-10°C / +50°C |
| Ambient temperature min./max. |
-10°C / +50°C |
| Pilot |
internal |
| Sealing principle |
soft sealing |
|
Control pressure
min./max.
|
2.5 bar / 16 bar |
| Max. particle size |
5 µm |
| Housing |
Polyamide |
| Front plate |
Acrylonitrile butadiene styrene |
| Seals |
Acrylonitrile Butadiene Rubber |
| Threaded bushing |
Die cast zinc |
|
|
|
|