|
|
Series QR1-S standard
▶ Long elbow fitting ▶ external thread ▶ 10-32 UNF - 1/2 NPTF ▶ push-in fitting ▶ Ø1/4 - Ø3/8 ▶ QR1-S-RVL
|
|
|
|
|
| Ambient temperature min./max. |
+0°C / +60°C |
| Working pressure min./max. |
-0,95 bar / 10 bar |
| Screw |
nickel-plated |
| Housing |
Polybutyleneterephthalate |
| Seal |
Acrylonitrile Butadiene Rubber |
| Tooth lock washer |
Stainless steel |
| Release ring |
Polyoxymethylene |
| Release ring holder |
Die cast zinc; Brass, nickel-plated |
| Thread |
Brass, nickel-plated |
|
|
|
|
 |
| ■ |
The series QR1 (plastic) and QR2 (metal) can not be combined |
| ■ |
Thread seal with captive O-ring |
| ■ |
These pneumatic components with NPTF or inch thread dimensions are only available from our US sales organization |
| ■ |
For further information about assembling and tolerances of adaptable tubing, see the section “Technical information”. |
Dimensions in inches
|
|
10-32 UNF
|
Ø1/4
|
1,24
|
0,22
|
0,67
|
0,81
|
5/16
|
0,55
|
0,47
|
10
|
0,018
|
|
|
10-32 UNF
|
Ø5/32
|
1,19
|
0,22
|
0,63
|
0,71
|
5/16
|
0,47
|
0,39
|
10
|
0,018
|
|
|
3/8 NPTF
|
Ø5/16
|
1,99
|
0,47
|
0,73
|
0,9
|
11/16
|
0,63
|
0,55
|
10
|
0,059
|
|
|
3/8 NPTF
|
Ø1/2
|
2
|
0,47
|
0,89
|
1,15
|
11/16
|
0,91
|
0,83
|
10
|
0,11
|
|
|
3/8 NPTF
|
Ø1/4
|
1,5
|
0,47
|
0,67
|
0,81
|
11/16
|
0,55
|
0,47
|
10
|
0,05
|
|
|
3/8 NPTF
|
Ø3/8
|
1,93
|
0,47
|
0,83
|
1,03
|
11/16
|
0,75
|
0,67
|
10
|
0,03
|
|
|
1/8 NPTF
|
Ø1/4
|
1,33
|
0,32
|
0,67
|
0,81
|
7/16
|
0,55
|
0,47
|
10
|
0,027
|
|
|
1/8 NPTF
|
Ø5/32
|
1,28
|
0,32
|
0,63
|
0,71
|
7/16
|
0,47
|
0,39
|
10
|
0,018
|
|
|
1/8 NPTF
|
Ø5/32
|
1,99
|
0,32
|
0,83
|
1,03
|
11/16
|
0,67
|
0,75
|
10
|
0,059
|
|
|
1/8 NPTF
|
Ø5/16
|
1,46
|
0,32
|
0,73
|
0,9
|
7/16
|
0,63
|
0,55
|
10
|
0,03
|
|
|
1/4 NPTF
|
Ø1/2
|
2,03
|
0,43
|
0,89
|
1,15
|
19/32
|
0,91
|
0,83
|
10
|
0,11
|
|
|
1/4 NPTF
|
Ø1/4
|
1,44
|
0,43
|
0,67
|
0,81
|
9/16
|
0,55
|
0,47
|
10
|
0,03
|
|
|
1/4 NPTF
|
Ø5/16
|
1,54
|
0,43
|
0,73
|
0,9
|
9/16
|
0,63
|
0,55
|
10
|
0,041
|
|
|
1/4 NPTF
|
Ø5/32
|
1,4
|
0,43
|
0,63
|
0,71
|
9/16
|
0,47
|
0,39
|
10
|
0,032
|
|
|
1/4 NPTF
|
Ø3/8
|
1,96
|
0,43
|
0,83
|
1,03
|
19/32
|
0,75
|
0,67
|
10
|
0,03
|
|
|
1/2 NPTF
|
Ø1/2
|
2,11
|
0,59
|
0,89
|
1,15
|
7/8
|
0,91
|
0,83
|
10
|
0,12
|
|
|
1/2 NPTF
|
Ø3/8
|
2,05
|
0,59
|
0,83
|
1,03
|
7/8
|
0,75
|
0,67
|
10
|
0,1
|
|
|
|
|