|
Series QR1-S standard
▶ Swivel banjo connection 2-fold ▶ external thread ▶ G 1/8 - G 1/2 ▶ push-in fitting, 2x ▶ Ø 4 - Ø 12 ▶ QR1-S-RW2
|
|
|
|
|
| Ambient temperature min./max. |
+0°C / +60°C |
| Working pressure min./max. |
-0.95 bar / 10 bar |
| Screw |
nickel-plated |
| Housing |
Polybutyleneterephthalate |
| Seal |
Acrylonitrile Butadiene Rubber |
| Tooth lock washer |
Stainless steel |
| Release ring |
Polyoxymethylene |
| Release ring holder |
Die cast zinc, nickel-plated; Brass |
| Thread |
Brass, nickel-plated |
|
|
|
|