|
|
Series QR1-S standard
▶ Angled bulkhead connector ▶ push-in fitting ▶ Ø 4 - Ø 10 ▶ push-in fitting ▶ Ø 4 - Ø 10 ▶ QR1-S-RVS
|
|
|
|
|
| Ambient temperature min./max. |
+0°C / +60°C |
| Working pressure min./max. |
-0.95 bar / 10 bar |
| Screw |
nickel-plated |
| Housing |
Polybutyleneterephthalate |
| Seal |
Acrylonitrile Butadiene Rubber |
| Tooth lock washer |
Stainless steel |
| Release ring |
Polyoxymethylene |
| Release ring holder |
Die cast zinc; Brass, nickel-plated |
|
|
|
|
 |
| ■ |
The series QR1 (plastic) and QR2 (metal) can not be combined |
| ■ |
For further information about assembling and tolerances of adaptable tubing, see the section “Technical information”. |
|
|
Ø 4
|
Ø 4
|
M12x1,5
|
33.6
|
15.6
|
16
|
19.8
|
16.6
|
5
|
17
|
14
|
12
|
|
|
Ø 6
|
Ø 6
|
M14x1,5
|
37.9
|
23
|
17
|
17.2
|
15
|
5
|
20.5
|
17
|
14
|
|
|
Ø 8
|
Ø 8
|
M16x1,5
|
41.9
|
18.6
|
18.5
|
25.7
|
16
|
6
|
23
|
19
|
16
|
|
|
Ø 10
|
Ø 10
|
M20x2,0
|
47.6
|
21.4
|
21
|
30.3
|
18
|
6
|
29
|
24
|
19
|
|
|
Ø 4
|
10
|
10
|
0.011
|
|
|
|
|
|
|
|
|
|
Ø 6
|
12
|
10
|
0.0125
|
|
|
|
|
|
|
|
|
|
Ø 8
|
14
|
10
|
0.0185
|
|
|
|
|
|
|
|
|
|
Ø 10
|
17
|
10
|
0.029
|
|
|
|
|
|
|
|
|
|
|
|