|
Series QR1-S standard
▶ Y - push-in fitting, reducing, double ▶ pin bushing ▶ Ø 4 ▶ push-in fitting, 4x ▶ Ø 6 - Ø 8 ▶ QR1-S-RY4
|
|
|
|
|
| Ambient temperature min./max. |
+0°C / +60°C |
| Working pressure min./max. |
-0.95 bar / 10 bar |
| Screw |
nickel-plated |
| Housing |
Polybutyleneterephthalate |
| Seal |
Acrylonitrile Butadiene Rubber |
| Tooth lock washer |
Stainless steel |
| Release ring |
Polyoxymethylene |
| Release ring holder |
Die cast zinc; Brass, nickel-plated |
|
|
|
|