|
|
Series QR2-F Heat-resistant
▶ Straight fitting ▶ external thread ▶ M5 - G 1/2 ▶ push-in fitting ▶ Ø 4 - Ø 12 ▶ QR2-F-RPN
|
|
|
|
|
| Ambient temperature min./max. |
-20°C / +120°C |
| Working pressure min./max. |
-0,95 bar / 16 bar |
| Housing |
Brass, nickel-plated |
| Seal |
Fluorocaoutchouc |
| Tooth lock washer |
Stainless steel |
| Release ring |
Brass, nickel-plated |
| Thread |
Brass, nickel-plated |
|
|
|
|
 |
| ■ |
The series QR1 (plastic) and QR2 (metal) can not be combined |
| ■ |
Thread seal with captive O-ring |
| ■ |
For further information about assembling and tolerances of adaptable tubing, see the section “Technical information”. |
|
|
M5
|
Ø 4
|
9
|
4
|
20,5
|
2,5
|
–
|
25
|
0,006
|
|
|
|
|
M5
|
Ø 6
|
10,5
|
4
|
22,5
|
2,5
|
–
|
25
|
0,01
|
|
|
|
|
G 1/8
|
Ø 4
|
13,5
|
6
|
20
|
2,5
|
9
|
25
|
0,005
|
|
|
|
|
G 1/8
|
Ø 6
|
13,5
|
6
|
24
|
4
|
11
|
25
|
0,011
|
|
|
|
|
G 1/8
|
Ø 8
|
13
|
6
|
26,5
|
5
|
13
|
25
|
0,012
|
|
|
|
|
G 1/4
|
Ø 4
|
17
|
8
|
21
|
2,5
|
9
|
25
|
0,012
|
|
|
|
|
G 1/4
|
Ø 6
|
17
|
8
|
24
|
4
|
11
|
10
|
0,015
|
|
|
|
|
G 1/4
|
Ø 8
|
17
|
8
|
25
|
6
|
13
|
10
|
0,016
|
|
|
|
|
G 1/4
|
Ø 10
|
16
|
8
|
29,5
|
7
|
16
|
10
|
0,026
|
|
|
|
|
G 1/4
|
Ø 12
|
16
|
8
|
30
|
7
|
18
|
10
|
0,027
|
|
|
|
|
G 3/8
|
Ø 8
|
20
|
9
|
25
|
6
|
13
|
10
|
0,021
|
|
|
|
|
G 3/8
|
Ø 10
|
21
|
9
|
29,5
|
8
|
16
|
10
|
0,028
|
|
|
|
|
G 1/2
|
Ø 12
|
24
|
11
|
31
|
10
|
18
|
10
|
0,041
|
|
|
|
|
|
|