|
|
Series QR2-F Heat-resistant
▶ 1x banjo union ▶ internal thread ▶ M5 - G 1/4 ▶ push-in fitting ▶ Ø 4 - Ø 10 ▶ QR2-F-RW1
|
|
|
|
|
| Ambient temperature min./max. |
-20°C / +120°C |
| Working pressure min./max. |
-0,95 bar / 16 bar |
| Housing |
Brass, nickel-plated |
| Seal |
Fluorocaoutchouc |
| Tooth lock washer |
Stainless steel |
| Release ring |
Brass, nickel-plated |
|
|
|
|
 |
| ■ |
The series QR1 (plastic) and QR2 (metal) can not be combined |
| ■ |
For further information about assembling and tolerances of adaptable tubing, see the section “Technical information”. |
|
|
M5
|
Ø 4
|
9
|
7
|
9
|
18,5
|
10
|
0,007
|
|
|
|
|
|
G 1/8
|
Ø 4
|
9
|
14
|
15
|
21
|
10
|
0,01
|
|
|
|
|
|
G 1/8
|
Ø 6
|
11
|
14
|
15
|
23
|
10
|
0,013
|
|
|
|
|
|
G 1/8
|
Ø 8
|
13
|
14
|
15
|
24,5
|
10
|
0,018
|
|
|
|
|
|
G 1/4
|
Ø 6
|
11
|
18
|
17
|
24
|
10
|
0,018
|
|
|
|
|
|
G 1/4
|
Ø 8
|
13
|
18
|
17
|
26
|
10
|
0,021
|
|
|
|
|
|
G 1/4
|
Ø 10
|
15
|
18
|
17
|
27
|
5
|
0,025
|
|
|
|
|
|
|
|