|
|
Series QR1-S mini
▶ Straight fitting with hexagon head ▶ external thread ▶ M3 - G 1/8 ▶ push-in fitting ▶ Ø 3 - Ø 6 ▶ QR1-S-MAN
|
|
|
|
|
| Ambient temperature min./max. |
+0°C / +60°C |
| Working pressure min./max. |
-0,95 bar / 10 bar |
| Screw |
nickel-plated |
| Housing |
Brass, nickel-plated |
| Seal |
Acrylonitrile Butadiene Rubber |
| Tooth lock washer |
Stainless steel |
| Release ring |
Polyoxymethylene |
| Release ring holder |
Die cast zinc; Brass, nickel-plated |
| Thread |
Brass, nickel-plated |
|
|
|
|
 |
| ■ |
The series QR1 (plastic) and QR2 (metal) can not be combined |
| ■ |
Thread seal with captive O-ring |
| ■ |
For further information about assembling and tolerances of adaptable tubing, see the section “Technical information”. |
|
|
M3
|
Ø 3
|
13,6
|
3
|
9,5
|
6
|
7
|
6
|
25
|
0,0013
|
|
|
|
M3
|
Ø 4
|
17,2
|
3
|
11,5
|
8
|
10
|
8
|
25
|
0,0032
|
|
|
|
M5
|
Ø 3
|
16,2
|
4
|
9,5
|
8
|
7
|
6
|
25
|
0,0031
|
|
|
|
M5
|
Ø 4
|
16,2
|
4
|
11,5
|
8
|
10
|
8
|
25
|
0,0029
|
|
|
|
M5
|
Ø 6
|
17,3
|
4
|
12,5
|
10
|
12
|
10
|
25
|
0,0038
|
|
|
|
M6
|
Ø 3
|
17
|
5
|
9,5
|
8
|
7
|
6
|
25
|
0,0033
|
|
|
|
M6
|
Ø 4
|
17,4
|
5
|
11,5
|
8
|
10
|
8
|
25
|
0,0032
|
|
|
|
M6
|
Ø 6
|
18,3
|
5
|
12,5
|
10
|
12
|
10
|
25
|
0,0041
|
|
|
|
G 1/8
|
Ø 4
|
12,7
|
5
|
11,5
|
10
|
10
|
8
|
25
|
0,006
|
|
|
|
G 1/8
|
Ø 6
|
14,9
|
5
|
12,5
|
10
|
12
|
10
|
25
|
0,0053
|
|
|
|
|
|