Bosch Rexroth
www.boschrexroth.com
Search Search   Contact Contact   Sitemap Sitemap   Shopping basket Shopping basket  

Series QR1-S standard
▶ Y - push-in fitting, reducing ▶ push-in fitting, 2x ▶ Ø 4 - Ø 10 ▶ pin bushing ▶ Ø 6 - Ø 12 ▶ QR1-S-R2R
 
Ambient temperature min./max. +0°C / +60°C
Working pressure min./max. -0.95 bar / 10 bar

Materials:
Screw  nickel-plated
Housing  Polybutyleneterephthalate
Seal  Acrylonitrile Butadiene Rubber
Tooth lock washer  Stainless steel
Release ring  Polyoxymethylene
Release ring holder  Die cast zinc; Brass,  nickel-plated
Search in catalog
Search

Advanced search
Product highlights

Product highlights
Documentation

Data sheet
Technical Remarks
The series QR1 (plastic) and QR2 (metal) can not be combined
For further information about assembling and tolerances of adaptable tubing, see the section “Technical information”.

Dimensions


Part No.
Port G
Port D
Ø dx
A
B
J
F
X
Y
Delivery quantity
[Piece]
Weight
[kg]
Ø 4
Ø 6
2.2
55.2
17
9.6
14
12
10
10
0.0073
Ø 6
Ø 8
3.2
58.7
18.5
12
16.9
14
12
10
0.0092
Ø 8
Ø 10
3.2
64.7
21
14
17.2
16
14
10
0.0134
Ø 10
Ø 12
4.2
75.2
22.5
18
21.6
19
17
10
0.0241



JavaScript is not activated in your browser.
This may result in functional restrictions.




Part numbers marked in bold are available from the central warehouse in Germany, see the shopping basket for more detailed information
Pneumatics catalog, online version, as of 2013-05-02, © Bosch Rexroth AG, subject to change