|
|
Series QR2-S standard
▶ Long elbow fitting, rotatable ▶ external thread ▶ G 1/8 - G 1/4 ▶ push-in fitting ▶ Ø 4 - Ø 10 ▶ QR2-S-RVL
|
|
|
|
|
| Ambient temperature min./max. |
-20°C / +80°C |
| Working pressure min./max. |
-0,95 bar / 16 bar |
| Housing |
Brass, nickel-plated |
| Seal |
Acrylonitrile Butadiene Rubber |
| Tooth lock washer |
Stainless steel |
| Release ring |
Brass, nickel-plated |
| Thread |
Brass, nickel-plated |
|
|
|
|
 |
| ■ |
The series QR1 (plastic) and QR2 (metal) can not be combined |
| ■ |
Thread seal with captive O-ring |
| ■ |
For further information about assembling and tolerances of adaptable tubing, see the section “Technical information”. |
|
|
G 1/8
|
Ø 4
|
13
|
9
|
6
|
33
|
20
|
13
|
10
|
30,2
|
|
|
|
G 1/8
|
Ø 6
|
13
|
11
|
6
|
33
|
21,5
|
13
|
10
|
31,8
|
|
|
|
G 1/8
|
Ø 8
|
13
|
13
|
6
|
33
|
23,5
|
13
|
10
|
34
|
|
|
|
G 1/4
|
Ø 6
|
16
|
11
|
8
|
37,7
|
21,5
|
13
|
10
|
32,7
|
|
|
|
G 1/4
|
Ø 8
|
16
|
13
|
8
|
37,7
|
23,5
|
13
|
10
|
38,8
|
|
|
|
G 1/4
|
Ø 10
|
16
|
15
|
8
|
40
|
26,5
|
16
|
10
|
48,7
|
|
|
|
|
|