|
|
Lock coupling with external thread, Series CP1
▶ NW 2.7 - 10 mm
|
|
|
|
|
| Working pressure min./max. |
0 bar / 16 bar |
| Ambient temperature min./max. |
-10°C / +90°C |
| Medium temperature min./max. |
-10°C / +90°C |
| Medium |
Compressed air |
| Housing |
Brass, nickel-plated |
| Release bushing |
Brass, nickel-plated |
| Seal |
Acrylonitrile Butadiene Rubber |
| Port |
Brass, nickel-plated |
|
|
|
|
 |
|
2,7
|
M5
|
210
|
0,008
|
Fig. 1
|
2
|
|
|
5
|
G 1/8
|
500
|
0,034
|
Fig. 2
|
2
|
|
|
G 1/4
|
0,035
|
|
|
7,2
|
G 1/4
|
1500
|
0,068
|
Fig. 3
|
2
|
|
|
7,8
|
G 1/4
|
2300
|
0,098
|
Fig. 4
|
1
|
|
|
7,2
|
G 3/8
|
1500
|
0,07
|
Fig. 3
|
2
|
|
|
7,8
|
G 3/8
|
2300
|
0,107
|
Fig. 4
|
1
|
|
|
7,2
|
G 1/2
|
1500
|
0,077
|
Fig. 3
|
2
|
|
|
7,8
|
G 1/2
|
2300
|
0,131
|
Fig. 4
|
1
|
|
|
10
|
G 1/2
|
3200
|
0,255
|
Fig. 5
|
1
|
|
|
|
G 1/8
|
5
|
37
|
14
|
|
|
|
|
|
|
|
|
|
G 1/4
|
5
|
39
|
17
|
|
|
|
|
|
|
|
|
|
G 1/4
|
7,2
|
41
|
21
|
|
|
|
|
|
|
|
|
|
G 3/8
|
7,2
|
41
|
21
|
|
|
|
|
|
|
|
|
|
G 1/2
|
7,2
|
41
|
21
|
|
|
|
|
|
|
|
|
|
G 1/4
|
7,8
|
63
|
19
|
|
|
|
|
|
|
|
|
|
G 3/8
|
7,8
|
63
|
21
|
|
|
|
|
|
|
|
|
|
G 1/2
|
7,8
|
63
|
24
|
|
|
|
|
|
|
|
|
|
|
|