|
|
Lock coupling with collar, Series CP1
▶ NW 5 - 7.8 mm
|
|
|
|
|
| Working pressure min./max. |
0 bar / 16 bar |
| Ambient temperature min./max. |
-10°C / +90°C |
| Medium temperature min./max. |
-10°C / +90°C |
| Medium |
Compressed air |
| Housing |
Brass, nickel-plated |
| Release bushing |
Brass, nickel-plated |
| Seal |
Acrylonitrile Butadiene Rubber |
| Port |
Brass, nickel-plated |
|
|
|
|
 |
|
5
|
Ø 4
|
500
|
0,026
|
Fig. 1
|
1
|
|
|
Ø 6
|
0,028
|
|
|
7,2
|
Ø 6
|
1500
|
0,068
|
Fig. 2
|
2
|
|
|
Ø 8
|
0,07
|
|
|
Ø 10
|
0,073
|
|
|
7,8
|
Ø 6
|
2300
|
0,096
|
Fig. 3
|
1
|
|
|
Ø 8
|
0,097
|
|
|
Ø 10
|
0,1
|
|
|
Ø 13
|
0,104
|
|
|
|
Ø 6
|
7,2
|
57
|
21
|
|
|
|
|
|
|
|
|
|
Ø 8
|
7,2
|
57
|
21
|
|
|
|
|
|
|
|
|
|
Ø 10
|
7,2
|
57
|
21
|
|
|
|
|
|
|
|
|
|
Ø 6
|
7,8
|
76
|
19
|
|
|
|
|
|
|
|
|
|
Ø 8
|
7,8
|
76
|
19
|
|
|
|
|
|
|
|
|
|
Ø 10
|
7,8
|
76
|
19
|
|
|
|
|
|
|
|
|
|
Ø 13
|
7,8
|
76
|
19
|
|
|
|
|
|
|
|
|
|
|
|