Bosch Rexroth
www.boschrexroth.com
Search Search   Contact Contact   Sitemap Sitemap   Shopping basket Shopping basket  

Filter pressure regulator, Series AS5-FRE
▶ G 3/4 - G 1 ▶ filter porosity: 25 µm ▶ lockable ▶ For padlocks ▶ suitable for ATEX
 
ATEX II 2G2D T4 X
Version 1-in-1, Can be assembled into blocks
Parts Filter, Pressure controller
Mounting orientation vertical
Medium Compressed air
Medium temperature min./max. -10°C / +50°C
Ambient temperature min./max. -10°C / +50°C
Regulator type Diaphragm-type pressure regulator
Regulator function with relieving air exhaust
Pressure supply single
Filter reservoir volume 87 cm³
Filter element exchangeable
Max. Internal air consumption 1,5 l/min

Materials:
Housing  Polyamide
Front plate  Acrylonitrile butadiene styrene
Seals  Acrylonitrile Butadiene Rubber
Threaded bushing  Die cast zinc
Reservoir  Die cast zinc
Protective guard  Polyamide
Filter insert  Polyethylene
Search in catalog
Search

Advanced search
Accessories

Accessories
Product highlights

Product highlights
Tools

Configurator
Documentation

Data sheet

Manufacturer's declaration

Operating Instructions
Technical Remarks
The pressure dew point must be at least 15 °C under ambient and medium temperature and may not exceed 3 °C.
solid impurities in the compressed air at the outlet as per ISO 8573-1: class 7

 
Port
Qn
Working pressure
min./max.
Adjustment range
min./max.
Condensate drain
Weight
Part No.
 
 
[l/min]
[bar]
[bar]
 
[kg]
 
G 3/4
13000
1,5 / 16
0,5 / 8
semi-automatic, open without pressure
1,57
G 1
Nominal flow Qn at p1 = 6.3 bar and Δp = 1 bar

Pressure characteristics curve
p1 = Working pressure
p2 = Secondary pressure
qn = Nominal flow
* starting point


Flow rate characteristic
p1 = Working pressure
p2 = Secondary pressure
qn = Nominal flow


Dimensions
A1 = input
A2 = output
A3 = pressure gauge connection
1) Metal reservoir with level indicator
2) Semi-automatic condensate drain
3) Mounting option for padlocks; max. shackle Ø 8


A1
A2
A3
B
C
D
E1
G
H1
L1
L2
M
V
G 3/4
G 3/4
G 1/4
85
103
109
75
M50x1,5
250
41
60
58
38
G 1
G 1
G 1/4
85
103
109
75
M50x1,5
250
41
60
58
38
...A1
W











...G 3/4
63











...G 1
63














JavaScript is not activated in your browser.
This may result in functional restrictions.




Part numbers marked in bold are available from the central warehouse in Germany, see the shopping basket for more detailed information
Pneumatics catalog, online version, as of 2013-03-19, © Bosch Rexroth AG, subject to change