Bosch Rexroth
www.boschrexroth.com
Search Search   Contact Contact   Sitemap Sitemap   Shopping basket Shopping basket  

3/2-way valve, electrically operated, Series AS5-SOV
▶ G 3/4 - G 1 ▶ pipe connection ▶ ATEX optional
 
Version Poppet valve, Can be assembled into blocks
Working pressure min./max. 2,5 bar / 10 bar
Medium Compressed air
Medium temperature min./max. -10°C / +50°C
Ambient temperature min./max. -10°C / +50°C
Sealing principle soft sealing
Max. particle size 5 µm
Degree of protection , with Plug See table below

Materials:
Housing  Polyamide
Front plate  Acrylonitrile butadiene styrene
Seals  Acrylonitrile Butadiene Rubber
Threaded bushing  Die cast zinc
Search in catalog
Search

Advanced search
Accessories

Accessories
Tools

Configurator
Documentation

Data sheet

Manufacturer's declaration

Operating Instructions
Technical Remarks
The pressure dew point must be at least 15 °C under ambient and medium temperature and may not exceed 3 °C.
ATEX optional: The ATEX ID depends on the selected pilot valve.

Operating
voltage
Power consumption
Switch-on power
Holding power
DC
AC 50 Hz
AC 60 Hz
DC
AC 50 Hz
AC 60 Hz
AC 50 Hz
AC 60 Hz
 
 
 
W
VA
VA
VA
VA
24 V
-
-
2
-
-
-
-
-
110 V
110 V
-
2,2
1,6
1,6
1,4
-
220 V
230 V
-
2,2
1,6
1,6
1,4
-
-
-
-
2,2
1,6
1,6
1,4


 
 
Port
Exhaust
Operating
voltage
Qn 
Weight
Note
Part No.
 
 
 
 
DC
AC 50 Hz
AC 60 Hz
1▶2
2▶3
 
 
 
 
 
 
 
 
 
 
[l/min] 
[kg]
 
 
G 3/4
G 1/2
24 V
-
-
12500
3700
0,677
1); 4); 5)
G 3/4
-
110 V
110 V
G 3/4
-
220 V
230 V
G 1
24 V
-
-
G 1
-
110 V
110 V
G 1
-
220 V
230 V
-
G 3/4
G 1/2
-
-
-
12500
3700
0,641
2)
G 3/4
0,62
3)
G 1
0,641
2)
G 1
0,62
3)
1) Basic valve with pilot valve
2) Basic valve without pilot valve
3) Basic valve without pilot valve, with CNOMO subbase
4) Protection class: IP 65
5) Electr. connection: Plug, ISO 15217, form C
Nominal flow Qn at p1 = 6.3 bar and Δp = 1 bar

Flow rate characteristic,  1 → 2
p2 = secondary pressure
qn = nominal flow


Rear exhaust,  2 → 3
p2 = secondary pressure
qn = nominal flow


Fig. 1: 3/2-way valve without pilot valve with porting configuration for series DO16
A1 = input
A2 = output
A3 = ventilation port
1) Porting configuration for pilot valve DO16


A1
A2
A3
B
C
D
F
M





G 3/4
G 3/4
G 1/2
63
74
80
99
42,5





G 1
G 1
G 1/2
63
74
80
99
42,5






Fig. 2: 3/2-way valve with transition plate for pilot valve series DO30
A1 = input
A2 = output
A3 = ventilation port
1) Transition plate with CNOMO porting configuration for pilot valve DO30


A1
A2
A3
B
C
D
E1
F
M
N
Q


G 3/4
G 3/4
G 1/2
85
103
109
14,2
125
58
M4
21


G 1
G 1
G 1/2
85
103
109
14,2
125
58
M4
21



Fig. 3: 3/2-way valve with pilot valve and electrical connector for plug
A1 = input
A2 = output
A3 = ventilation port
1) For electrical connector according to ISO 15217 (form C)
2) Manual override


A1
A2
A3
B
C
D
E1
F
M
N
Q


G 3/4
G 3/4
G 1/2
85
103
109
14,2
125
58
M4
21


G 1
G 1
G 1/2
85
103
109
14,2
125
58
M4
21





JavaScript is not activated in your browser.
This may result in functional restrictions.




Part numbers marked in bold are available from the central warehouse in Germany, see the shopping basket for more detailed information
Pneumatics catalog, online version, as of 2013-03-19, © Bosch Rexroth AG, subject to change