Bosch Rexroth
www.boschrexroth.com
Search Search   Contact Contact   Sitemap Sitemap   Shopping basket Shopping basket  

Quick exhaust valve
▶ Qn = 1000 - 3500 l/min ▶ internal thread / internal thread
 
Version Poppet valve
Working pressure min./max. 0,5 bar / 10 bar
Ambient temperature min./max. +0°C / +80°C
Medium temperature +0°C / +80°C
Medium Compressed air

Materials:
Housing  Aluminum
Seals  Acrylonitrile Butadiene Rubber
Search in catalog
Search

Advanced search
Documentation

Data sheet
 
Port 1
Port 2
Port 3 (Exhaust)
Qn
1▶2
Qn
2▶3
Weight
Part No.
 
 
 
 
[l/min]
[l/min]
[kg]
 
G 1/4
G 1/4
G 3/8
1000
2050
0,11
G 3/8
G 3/8
G 3/8
2050
2050
0,12
G 1/2
G 1/2
G 3/4
3500
7000
0,3
Port 2: internal thread
Port 3 (Exhaust): internal thread
Nominal flow Qn at 6 bar and Δp = 1 bar

Dimensions


Part No.
Port G
A1
A2
A3
B1
D1
D2
H1
H2
H3
L1
L2
L3
L4
G 1/4
G 1/4
G 1/4
G 3/8
25
25
5,5
36
30,2
13,2
62
38
26
8,5
G 3/8
G 3/8
G 3/8
G 3/8
25
25
5,5
42
30,2
13,2
62
38
26
8,5
G 1/2
G 1/2
G 1/2
G 3/4
44
40
6
55
43
21
78,5
50
34,5
9



JavaScript is not activated in your browser.
This may result in functional restrictions.




Supplementary products
Part numbers marked in bold are available from the central warehouse in Germany, see the shopping basket for more detailed information
Pneumatics catalog, online version, as of 2012-11-06, © Bosch Rexroth AG, subject to change