|
|
Fine setting valve
▶ Qn = 900 l/min ▶ Actuating element: Hand lever ▶ internal thread, internal thread ▶ Poppet valve
|
|
|
|
|
| Ambient temperature min./max. |
-25°C / +70°C |
| Medium temperature min./max. |
-25°C / +70°C |
| Medium |
Compressed air |
| Qn |
900 l/min |
| Hysteresis |
< 0,15 bar |
| Housing |
Die cast zinc |
| Seals |
Acrylonitrile Butadiene Rubber |
|
|
|
|
 |
|
|
G 1/4
|
G 1/4
|
0,1 / 10
|
0,1 / 4,1
|
1,2
|
|
|
0,1 / 10
|
0,1 / 4,6
|
|
|
0,1 / 10
|
0,1 / 5,1
|
|
|
0,1 / 10
|
0,1 / 7,1
|
|
|
0,1 / 12
|
0,1 / 10,1
|
|
|
|
G 1/4
|
G 1/4
|
0,1 / 10
|
0,1 / 4,1
|
1,2
|
|
|
0,1 / 7,1
|
|
|
|
|
|