Bosch Rexroth
www.boschrexroth.com
Search Search   Contact Contact   Sitemap Sitemap   Shopping basket Shopping basket  

M12x1 plug (male), Series CN2
▶  Plug, M12x1, 4-pin, A-coded
 
Ambient temperature min./max. -40°C / +85°C
Protection class IP 67
Search in catalog
Search

Advanced search
Documentation

Data sheet
Technical Remarks
The specified protection class is valid only in assembled and tested state.

Operating
voltage
 
Max. current
Cable exit
suitable cable-Ø min./max
Weight
Part No.
AC
 
 
 
 
 
[V]
[A]
 
[mm]
[kg]
 
250
4
straight 180°
4 / 6
0,016

Dimensions




JavaScript is not activated in your browser.
This may result in functional restrictions.




Part numbers marked in bold are available from the central warehouse in Germany, see the shopping basket for more detailed information
Pneumatics catalog, online version, as of 2013-04-10, © Bosch Rexroth AG, subject to change