|
|
Contact bridge
▶ Control: plug M12 ▶ Plug, M12x1, 4-pin ▶ Number of solenoid coils: 1
|
|
|
|
|
| Ambient temperature min./max. |
-15°C / +50°C |
| Protection class |
IP 65 |
| Protective circuit |
43 V bi-directional |
|
Operating
voltage DC |
24 V |
| Operational voltage AC at 50 Hz |
24 V |
| Operational voltage AC at 60 Hz |
24 V |
| Voltage tolerance DC |
-20% / +20% |
| Voltage tolerance AC 50 Hz |
-10% / +10% |
| Voltage tolerance AC 60 Hz |
-10% / +10% |
| Valve LED status display |
Yellow |
| Mounting screw |
M2.5 with slot |
| Tightening torque for mounting screws [+0,05] |
0,25 Nm |
| Housing |
Polyester amide |
| Seals |
Fluorocaoutchouc |
|
|
|
|
 |
|
Electrical connector, ISO 15217, form C
|
0,016
|
|
|
|
|
|