|
|

 |
|
Pre-filter, Series AS1-FLP
▶ G 1/4 ▶ Air supply: left ▶ filter porosity: 0.3 µm
|
|
|
|
|
| Version |
Pre-filter, Can be assembled into blocks |
| Mounting orientation |
vertical |
| Working pressure min./max. |
1.5 bar / 12 bar |
| Medium |
Compressed air |
| Medium temperature min./max. |
-10°C / +50°C |
| Ambient temperature min./max. |
-10°C / +50°C |
| Filter reservoir volume |
12 cm³ |
| Filter element |
exchangeable |
| filter porosity |
0.3 µm |
| Condensate drain |
See table below |
| Housing |
Polyamide |
| Front plate |
Acrylonitrile butadiene styrene |
| Seals |
Acrylonitrile Butadiene Rubber |
| Filter insert |
Paper |
|
|
|
|
 |
| ■ |
The pressure dew point must be at least 15 °C under ambient and medium temperature and may not exceed 3 °C. |
| ■ |
max. residual oil content at the outlet: 1 mg/m³ |
| ■ |
solid impurities in the compressed air at the outlet as per ISO 8573-1: class 2 |
|
|
G 1/4
|
350
|
semi-automatic, open without pressure
|
Polycarbonate
|
-
|
0.169
|
|
|
fully automatic, open without pressure
|
Polycarbonate
|
-
|
0.187
|
|
|
fully automatic, closed without pressure
|
Polycarbonate
|
-
|
0.187
|
|
|
semi-automatic, open without pressure
|
Polycarbonate
|
metal
|
0.202
|
|
|
semi-automatic, open without pressure
|
metal
|
-
|
0.246
|
|
|
fully automatic, open without pressure
|
metal
|
-
|
0.258
|
|
|
fully automatic, closed without pressure
|
metal
|
-
|
0.258
|
|
|
|
|
|
|
 |