Bosch Rexroth
www.boschrexroth.com
Search Search   Contact Contact   Sitemap Sitemap   Shopping basket Shopping basket  

Round cylinder, Series ICS-D1-MT1
▶ Ø 32 - 100 mm ▶ double-acting ▶ with magnetic piston ▶ cushioning: pneumatically, adjustable ▶ acid-proof ▶ with mounting bolts in front end cover MT1 ▶ suitable for use in food processing
 
   
Working pressure min./max. 1 bar / 10 bar
Ambient temperature min./max. -25°C / +70°C
Medium temperature min./max. -25°C / +70°C
Medium Compressed air
Max. particle size 50 µm
Oil content of compressed air 0 mg/m³ 
Pressure for determining piston forces 6,3 bar
   

Materials:
Cylinder tube  Stainless steel, acid-proof
Piston rod  Stainless steel, acid-proof
Front cover  Stainless steel, acid-proof
End cover  Stainless steel, acid-proof
Seal  Acrylonitrile Butadiene Rubber
Nut for piston rod  Stainless steel, acid-proof
Mounting bolts  Stainless steel, acid-proof
Scraper  Polyethylene
Lubricant ISO 21469 (NSF-H1)
Search in catalog
Search

Advanced search
Accessories

Accessories
Tools

Configurator
Documentation

Data sheet

Operating Instructions
Technical Remarks
The pressure dew point must be at least 15 °C under ambient and medium temperature and may not exceed 3 °C.
The oil content of compressed air must remain constant during the life cycle.
Use only the approved oils from Bosch Rexroth, see chapter „Technical information“.
Clamping piece for magnetic field sensor necessary

Configurable product
This product is configurable. Please use the Internet configurator or contact the nearest Bosch Rexroth sales office.

Piston Ø [mm] 32 40 50 63 80
Retracting piston force [N] 435 665 1039 1766 2857
Extracting piston force [N] 507 792 1237 1964 3167
Cushioning length [mm] 11.5 14 17 16 19
Cushioning energy [J] 2.4 4.5 7.5 13.5 54
Weight 0 mm stroke [kg] 0.6 1.2 1.7 3 4

+10 mm stroke [kg] 0.025 0.036 0.05 0.065 0.1
Stroke max. [mm] 480 600 750 945 1200
Optional stroke lengths
and options
 
Piston Ø [mm] 100        
Retracting piston force [N] 4639        
Extracting piston force [N] 4948        
Cushioning length [mm] 22        
Cushioning energy [J] 88        
Weight 0 mm stroke [kg] 7.7        

+10 mm stroke [kg] 0.135        
Stroke max. [mm] 1500        
Optional stroke lengths
and options
         

Mounting bolts in front end cover MT1,  Piston Ø 32 - 100
S = stroke, tolerance Ø 32–50 mm = +2/-0, Ø 63–100 mm = +2.5/-0. The cylinder is supplied with piston rod nuts in accordance with ISO 4035; DIN 439.


Ø
AM
Ø B e11
D 1)
Ø E
EE
KK
KU
MM g8
NV1
NV2
PL1
PL2
Ø TD h9
32
22
30
34
36
G 1/8
M10x1,25
5
12
10
17
9.5
8.5
12
40
24
35
38
44
G 1/4
M12x1,25
6
16
13
18
11
11
12
50
32
40
50
54
G 1/4
M16x1,5
8
20
17
24
12
12
16
63
32
45
57
68
G 3/8
M16x1,5
8
20
17
24
14
13.5
16
80
40
55
70.5
86
G 3/8
M20x1,5
10
25
22
30
14
14
16
100
40
65
80.5
106
G 1/2
M20x1,5
10
25
22
30
20
19
20
...Ø
TL
UT
VD
WH
XG
ZB
ZD






...32
17
67
17
26
36
121
95






...40
17
74
25
35
47.5
143
108






...50
20
89
25
35
49.5
150
115






...63
24
109
30
40
55.5
165
125






...80
27
132
30
42
62
184
142






...100
32
164
30
42
63
198
156






1) max.

Mounting bolts with bearing blocks in front end cover F12


Ø
A
A1
B1
Ø E
FA
FK
FN
G
XG
UT



32
50
41
53.5
5.5
17
10
13
28.5
36
67



40
55
46
58.5
5.5
17
10
15.5
38
47.5
74



50
64
53
71.5
6.5
18.5
12
17.5
38
49.5
89



63
66
56
89.5
6.5
18.5
12
19
46.5
55.5
109



80
82
72
106.5
6.5
18.5
12
26
50.5
62
132



100
108
88
127
9
22
16
26
65
63
164



Max. continous temperature 85 °C (185 °F). Peak temperature of 150 °C (300 °F). Higher temperatures on request.



JavaScript is not activated in your browser.
This may result in functional restrictions.




Supplementary products
Part numbers marked in bold are available from the central warehouse in Germany, see the shopping basket for more detailed information
Pneumatics catalog, online version, as of 2013-04-30, © Bosch Rexroth AG, subject to change