Round cylinder, Series ICS-D1-MH1
▶ Ø 32 - 100 mm ▶ double-acting ▶ with magnetic piston ▶ cushioning: pneumatically, adjustable ▶ acid-proof ▶ with mounting holes position front ▶ suitable for use in food processing
Working pressure min./max.
1 bar / 10 bar
Ambient temperature min./max.
-25°C / +70°C
Medium temperature min./max.
-25°C / +70°C
Medium
Compressed air
Max. particle size
50 µm
Oil content of compressed air
0 mg/m³
Pressure for determining piston forces
6,3 bar
Cylinder tube
Stainless steel, acid-proof
Piston rod
Stainless steel, acid-proof
Front cover
Stainless steel, acid-proof
End cover
Stainless steel, acid-proof
Seal
Acrylonitrile Butadiene Rubber
Nut for piston rod
Stainless steel, acid-proof
Scraper
Polyethylene
Lubricant
ISO 21469 (NSF-H1)
■
The pressure dew point must be at least 15 °C under ambient and medium temperature and may not exceed 3 °C.
■
The oil content of compressed air must remain constant during the life cycle.
■
Use only the approved oils from Bosch Rexroth, see chapter „Technical information“.
■
Clamping piece for magnetic field sensor necessary
This product is configurable. Please use the Internet configurator or contact the nearest Bosch Rexroth sales office.
32
22
30
34
36
G 1/8
M10x1,25
5
12
10
17
9.5
8.5
M6x0,5
40
24
35
38
44
G 1/4
M12x1,25
6
16
13
18
11
11
M6x0,5
50
32
40
50
54
G 1/4
M16x1,5
8
20
17
24
12
12
M8x0,75
63
32
45
57
68
G 3/8
M16x1,5
8
20
17
24
14
13.5
M10x1
80
40
55
70.5
86
G 3/8
M20x1,5
10
25
22
30
14
14
M12x1
100
40
65
80.5
106
G 1/2
M20x1,5
10
25
22
30
20
19
M16x1,5
...32
5
33
12
17
26
36
121
95
...40
6
40
12
25
35
47.5
143
108
...50
7.5
49
16
25
35
49.5
150
115
...63
12.5
61
16
30
40
55.5
165
125
...80
16
78
16
30
42
62
184
142
...100
16
100
20
30
42
63
198
156
JavaScript is not activated in your browser. This may result in functional restrictions.