|
|
Guide cylinders, Series GPC-TL
▶ Ø 12 - 20 mm ▶ double-acting ▶ Plain bearing ▶ cushioning: elastic ▶ with magnetic piston
|
|
|
|
|
| Working pressure min./max. |
2 bar / 8 bar |
| Ambient temperature min./max. |
-10°C / +70°C |
| Medium temperature min./max. |
-10°C / +70°C |
| Medium |
Compressed air |
| Max. particle size |
50 µm |
| Oil content of compressed air |
0 mg/m³ - 5 mg/m³ |
| Pressure for determining piston forces |
6,3 bar |
| Housing |
Aluminum, anodized |
| Seal |
Polyurethane |
| Front plate |
Steel galvanized
|
| Guide rod |
Stainless steel |
| Bearing |
Sintered bronze |
| Piston rod |
Stainless steel |
|
|
|
|
 |
| ■ |
The pressure dew point must be at least 15 °C under ambient and medium temperature and may not exceed 3 °C. |
| ■ |
The oil content of compressed air must remain constant during the life cycle. |
| ■ |
Use only the approved oils from Bosch Rexroth, see chapter „Technical information“. |
| ■ |
The product is a part of the EasyHandling system. |
| Port |
|
M5 |
M5 |
M5 |
|
|
| Retracting piston force |
[N] |
53 |
95 |
148 |
|
|
| Extracting piston force |
[N] |
71 |
127 |
198 |
|
|
| Speed max. |
[m/s] |
0,5 |
0,5 |
0,5 |
|
|
| Impact energy |
[J] |
0,1 |
0,11 |
0,15 |
|
|
|
Stroke 10 |
0,48 |
0,49 |
0,6 |
|
|
| 20 |
0,48 |
0,49 |
0,6 |
|
|
| 25 |
0,48 |
0,49 |
0,6 |
|
|
| 30 |
0,48 |
0,49 |
0,64 |
|
|
| 40 |
0,45 |
0,57 |
0,73 |
|
|
| 50 |
0,49 |
0,63 |
0,8 |
|
|
| 75 |
0,61 |
0,77 |
0,98 |
|
|
| 100 |
0,73 |
0,91 |
1,16 |
|
|
|
12
|
M5x8
|
4 H7x4
|
M5x8
|
M5
|
17,6
|
14,5
|
10
|
40
|
9
|
M5x8
|
58
|
30,5
|
36,5
|
|
16
|
M5x8
|
4 H7x4
|
M5x8
|
M5
|
20
|
15,8
|
12
|
47
|
10,5
|
M5x8
|
68
|
33
|
39,5
|
|
20
|
M6x10
|
4 H7x4
|
M5x10
|
M5
|
20
|
16,5
|
12
|
54
|
13
|
M5x10
|
80
|
36
|
43,5
|
|
...12
|
M4
|
4 H9
|
14,5
|
-
|
18
|
22
|
58,5
|
4
|
22
|
8
|
20
|
|
...16
|
M4
|
4 H9
|
14
|
18
|
25
|
25
|
64
|
4
|
25
|
8
|
18
|
|
...20
|
M5
|
4 H9
|
15
|
16
|
24
|
24
|
63
|
4,5
|
24
|
8
|
20
|
|
...12
|
20
|
18
|
18
|
48
|
25,5
|
25,5
|
20
|
19
|
24,8
|
8
|
12,7
|
55
|
|
...16
|
25
|
20,5
|
20,5
|
58
|
26,5
|
26,5
|
25
|
21,5
|
27
|
8
|
13,5
|
65
|
|
...20
|
30
|
18
|
23
|
68
|
23
|
27
|
30
|
25
|
26,5
|
10
|
15,5
|
77
|
|
...12
|
35
|
28
|
4
|
40
|
20
|
3,5
|
20
|
20
|
3,5
|
13,5
|
1,5
|
1,5
|
4
|
|
...16
|
38
|
30
|
4
|
40
|
20
|
5
|
20
|
22
|
4
|
15
|
1,5
|
1,5
|
5
|
|
...20
|
42
|
35
|
5
|
50
|
25
|
4
|
25
|
25
|
4
|
16,5
|
1,5
|
1,5
|
5
|
|
...12
|
4
|
14
|
8,5
|
8,5
|
23
|
17,5
|
15
|
50
|
4
|
4
|
22
|
–
|
M5
|
|
...16
|
4
|
15
|
8,8
|
8,8
|
28
|
20
|
16,5
|
61
|
3,5
|
4
|
25
|
43
|
M5
|
|
...20
|
5
|
17,5
|
10
|
10
|
30
|
25
|
18
|
70
|
5
|
3,5
|
29
|
50
|
M6
|
|
...12
|
8
|
4,2
|
20
|
10,2
|
7,6
|
–
|
34,4
|
47,1
|
64,7
|
|
|
|
|
...16
|
8
|
4,2
|
28,5
|
4,6
|
7,6
|
N6
|
36
|
49,5
|
69,5
|
|
|
|
|
...20
|
10
|
5,2
|
30,5
|
5,5
|
9,5
|
N6
|
36
|
51,5
|
71,5
|
|
|
|
|
12
|
0,56
|
0,48
|
0,46
|
0,42
|
0,62
|
0,56
|
0,44
|
0,38
|
|
|
|
|
|
16
|
1,48
|
1,32
|
1,25
|
1,2
|
1,72
|
1,57
|
1,29
|
1,15
|
|
|
|
|
|
20
|
1,7
|
1,51
|
1,43
|
1,38
|
1,97
|
1,81
|
1,49
|
1,32
|
|
|
|
|
|
12
|
67
|
290
|
22
|
|
|
|
|
|
|
|
|
16
|
120
|
215
|
23,7
|
|
|
|
|
|
|
|
|
20
|
180
|
140
|
27
|
|
|
|
|
|
|
|
|
12
|
67
|
23
|
250
|
22
|
|
|
|
|
|
|
|
|
|
16
|
120
|
40
|
200
|
23,7
|
|
|
|
|
|
|
|
|
|
20
|
180
|
65
|
125
|
27
|
|
|
|
|
|
|
|
|
Combination in axial direction (1)
|
16
|
GPC-TL 12
|
M4x25 1)
|
–
|
|
|
|
|
|
|
|
|
20
|
GPC-TL 16
|
–
|
M5x35 1)
|
|
|
|
|
|
|
|
Combination radial direction (2)
|
12
|
GPC-TL 12
|
M5x15 1)
|
–
|
–
|
|
|
|
16
|
GPC-TL 16
|
–
|
M5x15 1)
|
–
|
|
|
|
20
|
GPC-TL 20
|
–
|
|
M6x15 1)
|
|
|
|
|
|
|