Bosch Rexroth
www.boschrexroth.com
Search Search   Contact Contact   Sitemap Sitemap   Shopping basket Shopping basket  

Bellow actuator, Series BCR
▶ double ▶ Stroke: 185 - 233 mm
 
Version Bellow actuator with mounting ring
Functional principle Single-acting, retracted without pressure
Working pressure min./max. 0 bar / 8 bar
Ambient temperature min./max. -40°C / +70°C
Medium temperature -40°C / +70°C
Medium Compressed air
Pressure for determining forces 6 bar

Materials:
Bellow  caoutchouc/butadiene caoutchouc
Clamping ring  Aluminum
Mounting ring  Aluminum
Search in catalog
Search

Advanced search
Documentation

Data sheet

Operating Instructions
Technical Remarks
Compliance with the min. height Hmin. (B) and max. stroke (A) must be ensured with end stops.
Use at operating height ≥ Hmax: only permitted upon approval by Bosch Rexroth
For information on vibration insulators, see ''Technical Information''
reduced service life at a temperature greater than: 50 °C

 
Stroke
Cover diameter
Min. installation space
Weight
Force min./max.
Part No.
 
[mm]
[mm]
[mm]
[kg]
[kN]
 
185
384
490
8,6
44 - 80
200
451
570
10,2
64 - 108
200
517
620
12
84 - 141
226
638
760
15,4
136 - 207
233
890
1000
32,9
257 - 390

bellow type


Dimensions
section of mounted bead ring with staybolt
1. mounting ring
2. machine part
3. sealing surface *)
4. bellow
* recommendation for surface finish:
if the surface is turned or cylindrically ground: Ra 6
if the surface is milled or surface ground: Ra 0,8
suitable tightening torque M8: 25 Nm; M10: 40 Nm; M16: 70 Nm
air connection in the mounting part


Part No.
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E ±2
[mm]
α°
K
[mm]
Return force, min.
[N]



185
84
444
384
350
20
490
200



200
84
518
451
419
15
570
178



200
84
577
517
482
15
620
311



226
84
709
638
596
11,25
760
700



233
107
950
890
830
9
1000
1556




force-displacement diagram for double bellow actuators
max. permitted parallel displacement between the center points of the rings: max. 20 mm


force-displacement diagram,  1944182000 force-displacement diagram,  1951182000
V* = volume
H* = recommended operating height for vibration insulators
H** = use permitted only upon approval by Bosch Rexroth
V* = volume
H* = recommended operating height for vibration insulators
H** = use permitted only upon approval by Bosch Rexroth


force-displacement diagram,  1957192000 force-displacement diagram,  1971232000
V* = volume
H* = recommended operating height for vibration insulators
H** = use permitted only upon approval by Bosch Rexroth
V* = volume
H* = recommended operating height for vibration insulators
H** = use permitted only upon approval by Bosch Rexroth


force-displacement diagram,  2999697010
V* = volume
H* = recommended operating height for vibration insulators
H** = use permitted only upon approval by Bosch Rexroth




JavaScript is not activated in your browser.
This may result in functional restrictions.




Part numbers marked in bold are available from the central warehouse in Germany, see the shopping basket for more detailed information
Pneumatics catalog, online version, as of 2012-10-23, © Bosch Rexroth AG, subject to change