Bosch Rexroth
www.boschrexroth.com
Search Search   Contact Contact   Sitemap Sitemap   Shopping basket Shopping basket  

Sensor, Series ST8
▶ 8 mm groove ▶ with cable ▶ Plug, M12, 3-pin, with knurled screw
 
Ambient temperature min./max. -25°C / +75°C
Protection class IP 65, IP 67
Switching point precision [mm] ±0,1
Vibration resistance 10 - 55 Hz, 1,5 mm
Shock resistance 30 g

Materials:
Housing  Polyamide
Cable sheath  Polyurethane
Search in catalog
Search

Advanced search
Accessories

Accessories
Documentation

Data sheet
 
Type of contact
Cable length
DC operating voltage
min./max.
DC switching current, max.
Voltage drop U at Imax
Part No.
 
 
[m]
[V]
[A]
[V]
 
 
electronic PNP
0,3
10 / 30
0,15
≤ 2,0
interfaces: Plug, M12, 3-pin, with knurled screw
Material Cable sheath: Polyurethane
short circuit resistant, Protected against polarity reversal

Dimensions
1* = switching point
3* = LED
L = cable length
Pin assignment: 1 = (+), 3 = (-), 4 = (OUT), EN 60947-5-2:1998




JavaScript is not activated in your browser.
This may result in functional restrictions.




Supplementary products
Part numbers marked in bold are available from the central warehouse in Germany, see the shopping basket for more detailed information
Pneumatics catalog, online version, as of 2013-02-07, © Bosch Rexroth AG, subject to change