|
|
5/2-way valve, Series 581, size 3
▶ Qn = 4800 l/min ▶ plate connection ▶ Pilot valve width: 16 mm ▶ compressed air connection output: Base plate ISO 5599-1 ▶ Electr. connection: Plug, M12, 4-pin ▶ Manual override: without detent, with detent ▶ double solenoid
|
|
|
|
|
| Standards |
ISO 5599-1 |
| Version |
Spool valve |
| Sealing principle |
soft sealing |
| Blocking principle |
Single base plate principle |
| Working pressure min./max. |
See table below |
| Ambient temperature min./max. |
-10°C / +60°C |
| Medium temperature min./max. |
-10°C / +60°C |
| Medium |
Compressed air |
| Max. particle size |
50 µm |
| Oil content of compressed air |
0 mg/m³ - 5 mg/m³ |
| Pneumatic ports |
Base plate ISO 5599-1 |
| |
Protection class with electrical connector/plug |
IP 65 |
| Protective circuit |
Z-diode |
| Status display LED |
Yellow |
| Duty cycle |
100 % |
| Switch-on time |
16 ms |
| Switch-off time |
16 ms |
| Mounting screw |
with hexagon socket |
| mounting screw tightening torque |
10 Nm |
| |
|
| Housing |
Aluminum |
| Seals |
Acrylonitrile Butadiene Rubber |
|
|
|
|
 |
| ■ |
The pressure dew point must be at least 15 °C under ambient and medium temperature and may not exceed 3 °C. |
| ■ |
The oil content of air pressure must remain constant during the life cycle. |
| ■ |
Use only the approved oils from Bosch Rexroth, see chapter „Technical information“. |
|
|
|
24 V
|
18,9
|
4800
|
1,7 / 10
|
1,7 / 10
|
0,9
|
1)
|
|
|
|
|
24 V
|
18,9
|
4800
|
1,7 / 10
|
1,7 / 10
|
0,9
|
1); 3)
|
|
|
|
|
24 V
|
18,9
|
4800
|
1,7 / 10
|
1,7 / 10
|
0,9
|
1)
|
|
|
|
|
24 V
|
18,9
|
4800
|
1,7 / 10
|
1,7 / 10
|
0,9
|
1); 3)
|
|
|
|
|
24 V
|
18,9
|
4800
|
-0,95 / 10
|
1,7 / 10
|
0,9
|
2)
|
|
|
|
|
24 V
|
18,9
|
4800
|
-0,95 / 10
|
1,7 / 10
|
0,9
|
2); 3)
|
|
|
|
|
24 V
|
18,9
|
4800
|
-0,95 / 10
|
1,7 / 10
|
0,9
|
2)
|
|
|
|
|
24 V
|
18,9
|
4800
|
-0,95 / 10
|
1,7 / 10
|
0,9
|
2); 3)
|
|
|
|
|
|