|
|  | |
 |
|  | |
 |
| Accessories |
 |
 |
| Accessories overview |
 |
|  |
 |
| Valves |
 |
5/2-way valve, Series 740
|  | | |
▶ Qn = 700 - 950 l/min ▶ pipe connection ▶ compressed air connection output: Ø 8x1 - Ø 10x1 ▶ Electr. connection: Plug, EN 175301-803, form A ▶ with throttle ▶ Can be assembled into blocks ▶ Manual override: without detent, with detent ▶ ATEX optional
|
|
|  |
|  | 5/2-way valve, Series 740
|  | | |
▶ Qn = 700 - 950 l/min ▶ pipe connection ▶ compressed air connection output: Ø 8x1 - Ø 10x1 ▶ Electr. connection: Plug, EN 175301-803, form A ▶ with throttle ▶ Can be assembled into blocks ▶ Manual override: with detent ▶ double solenoid ▶ ATEX optional
|
|
|  |
|
 |
5/4-way valve, Series 740
|  | | |
▶ Qn = 700 - 950 l/min ▶ pipe connection ▶ compressed air connection output: Ø 8x1 - Ø 10x1 ▶ Electr. connection: Plug, EN 175301-803, form A ▶ Can be assembled into blocks ▶ Manual override: without detent ▶ ATEX optional
|
|
|  |
|  | 5/2-way valve, Series TC08
|  | | |
▶ Qn = 800 l/min ▶ pipe connection ▶ compressed air connection output: G 1/8 ▶ Electr. connection: Plug, ISO 15217, form C ▶ Manual override: with detent ▶ single solenoid, double solenoid
|
|
|  |
|
 |
5/3-way valve, Series TC08
|  | | |
▶ Qn = 700 l/min ▶ closed center ▶ pipe connection ▶ compressed air connection output: G 1/8 ▶ Electr. connection: Plug, ISO 15217, form C ▶ Manual override: with detent ▶ double solenoid
|
|
|  |
|  | 5/2-way valve, Series CD07
|  | | |
▶ Qn = 1200 l/min ▶ pipe connection ▶ compressed air connection output: G 1/4 ▶ Electr. connection: Plug, EN 175301-803, form A ▶ Manual override: with detent ▶ single solenoid ▶ ATEX optional
|
|
|  |
|
 |
5/2-way valve, Series CD07
|  | | |
▶ Qn = 1200 l/min ▶ pipe connection ▶ compressed air connection output: G 1/4 ▶ Electr. connection: Plug, EN 175301-803, form A ▶ Manual override: with detent ▶ double solenoid ▶ ATEX optional
|
|
|  |
|  | 5/3-way valve, Series CD07
|  | | |
▶ Qn = 960 - 1070 l/min ▶ pipe connection ▶ compressed air connection output: G 1/4 ▶ Electr. connection: Plug, EN 175301-803, form A ▶ Manual override: with detent ▶ double solenoid ▶ ATEX optional
|
|
|  |
|
 |
5/2-way valve, Series TC15
|  | | |
▶ Qn = 1500 l/min ▶ pipe connection ▶ compressed air connection output: G 1/4 ▶ Electr. connection: Plug, ISO 15217, form C ▶ Manual override: with detent ▶ single solenoid, double solenoid
|
|
|  |
|  | 5/3-way valve, Series TC15
|  | | |
▶ Qn = 1300 l/min ▶ closed center ▶ pipe connection ▶ compressed air connection output: G 1/4 ▶ Electr. connection: Plug, ISO 15217, form C ▶ Manual override: with detent ▶ double solenoid
|
|
|  |
|
 |
5/2-way valve, Series CD12
|  | | |
▶ Qn = 4100 l/min ▶ pipe connection ▶ compressed air connection output: G 1/2 ▶ Electr. connection: Plug, EN 175301-803, form A ▶ single solenoid ▶ ATEX optional
|
|
|  |
|  | 5/2-way valve, Series CD12
|  | | |
▶ Qn = 4100 l/min ▶ pipe connection ▶ compressed air connection output: G 1/2 ▶ Electr. connection: Plug, EN 175301-803, form A ▶ Manual override: with detent, without detent ▶ double solenoid ▶ ATEX optional
|
|
|  |
|
 |
5/3-way valve, Series CD12
|  | | |
▶ Qn = 3800 l/min ▶ closed center ▶ pipe connection ▶ compressed air connection output: G 1/2 ▶ Electr. connection: Plug, EN 175301-803, form A ▶ Manual override: with detent, without detent ▶ double solenoid ▶ ATEX optional
|
|
|  |
|  |
 |
| Valve accessories |
 |
|  | |
 |
Shut-off valve
|  | | |
▶ Qn = 340 - 680 l/min ▶ internal thread / external thread ▶ screwable
|
|
|  |
|  | |
 |
|  | |
 |
| Cylinder mountings |
 |
|  | |
 |
|  | |
 |
CS7, angled
|  | | |
▶ Cylinder mounting in accordance with VDMA 24562 part 2
|
|
|  |
|  | |
 |
|  | |
 |
|  | |
 |
|  | |
 |
|  | |
 |
| Piston rod mountings |
 |
|  | |
 |
|  | |
 |
| Sensors and sensor mountings, accessories |
 |
|  | |
 |
|  | |
 |
|  | Sensor, Series ST6
|  | | |
▶ 6 mm groove ▶ with cable ▶ without wire end ferrule, tin-plated ▶ ATEX certified
|
|
|  |
|
 |
|  | Sensor, Series ST6
|  | | |
▶ 6 mm groove ▶ with cable ▶ Plug, M12, 3-pin, with knurled screw ▶ ATEX certified
|
|
|  |
|
 |
Sensor, Series ST6
|  | | |
▶ 6 mm groove ▶ with cable ▶ Plug, M8, 3-pin, with knurled screw ▶ ATEX certified
|
|
|  |
|  | |
 |
|  | Sensors, Series SM6
|  | | |
▶ 6 mm groove ▶ with cable ▶ without wire end ferrule, tin-plated ▶ with distance measuring sensor, measurement range 32 - 256 mm
|
|
|  |
|
 |
Sensors, Series SM6
|  | | |
▶ 6 mm groove ▶ with cable ▶ Plug, M8x1, 4-pin, with knurled screw ▶ with distance measuring sensor, measurement range 32 - 256 mm
|
|
|  |
|  | |
 |
|  |
 |
| Locking units |
 |
Locking unit, LU6
|  | | |
▶ Ø32 - 125 mm ▶ Hold: non-adjustable spring force, Release: compressed air
|
|
|  |
|  |
 |
| Coils |
 |
|  | |
 |
Pilot valve
|  | | |
▶ Pilot valve width: 30 mm ▶ 581, Modular system
|
|
|  |
|  |
 |
| Electrical connectors |
 |
|  | |
 |