|
 |
| Valve system, configurable with push-in fitting G1/4 or 5/16" (inch) |
 |
 |
 | Valve system, Series CL03
|
▶ Qn Max. = 850 l/min ▶ Multipole ▶ Electr. connection: Multipole plug ▶ suitable for use in food processing
| |
 | Valve system, Series CL03
|
▶ Qn Max. = 850 l/min ▶ Direct field bus connection (BDC) ▶ suitable for use in food processing
| |
 | Valve system, Series CL03
|
▶ Qn Max. = 850 l/min ▶ Connection with diagnosis (DDL) ▶ suitable for use in food processing
| |
 |
| Valves |
 |
 |
 | 2x3/2-way valve, Series HF03-LG, CL03, CL03-XL
|
▶ Qn = 850 l/min ▶ plate connection ▶ Manual override: with detent
| |
 | 2x3/2-way valve, Series HF03-LG, CL03, CL03-XL
|
▶ Qn = 850 l/min ▶ plate connection ▶ Manual override: without detent
| |
 | 5/2-way valve, Series HF03-LG, CL03, CL03-XL
|
▶ Qn = 850 l/min ▶ plate connection ▶ Manual override: with detent ▶ single solenoid, double solenoid
| |
 | 5/2-way valve, Series HF03-LG, CL03, CL03-XL
|
▶ Qn = 850 l/min ▶ plate connection ▶ Manual override: without detent ▶ single solenoid, double solenoid
| |
 | 5/3-way valve, Series HF03-LG, CL03, CL03-XL
|
▶ Qn = 850 l/min ▶ closed center ▶ plate connection ▶ Manual override: with detent
| |
 | 5/3-way valve, Series HF03-LG, CL03, CL03-XL
|
▶ Qn = 850 l/min ▶ closed center ▶ plate connection ▶ Manual override: without detent
| |
 |
| Accessories |
 |
 |
| Field Bus Modules |
 |
 |
 | Bus module
|
▶ Field bus protocol: PROFIBUS DP / DeviceNet / CANopen
| |
 | Link structure BDC
|
▶ Driver
| |
 |
| Sonstiges Zubehör |
 |
 |
 | Subbase, IP 69K
|
▶ compressed air connection output: G 1/4 - 5/16 inch (Ø 8) ▶ Can be assembled into blocks
| |
 | Connection piece
|
▶ Can be assembled into blocks
| |
 | End plate
|
▶ Can be assembled into blocks
| |
 | Blanking plate, Series HF03-LG, CL03
|  | |
 | Plug connector according to DIN 41612/IEC 603-2 (form C/2)
|
▶ Socket, C/2 ▶ For series CL03, CL03-XL
| |
 | Connecting cable with plug and socket
|
▶ Socket, M12x1, 4-pin, A-coded ▶ Plug, M12x1, 4-pin, A-coded
| |
 | Connecting cable with plug and socket
|
▶ Socket, M12x1, 5-pin, A-coded ▶ Plug, M12x1, 5-pin, A-coded ▶ screened
| |
 | Connecting cable with plug and socket
|
▶ Socket, M12x1, 5-pin, A-coded ▶ Plug, M12x1, 5-pin, A-coded ▶ screened
| |
 | Connecting cable with plug and socket
|
▶ Socket, M12x1, 5-pin, B-coded ▶ Plug, M12x1, 5-pin, B-coded ▶ screened
| |
 | Data plug
|
▶ For series CL03, CL03-XL
| |
 | Data plug
|
▶ Socket, M12x1, 4-pin, A-coded ▶ For series CL03, CL03-XL
| |
 | Data plug
|
▶ Socket, M12x1, 4-pin, A-coded ▶ For series CL03, CL03-XL
| |
 | Data plug
|
▶ For series CL03, CL03-XL
| |
 | Data plug
|
▶ For series CL03, CL03-XL
| |
 | Connecting cable with plug and socket, for series CL03
|
▶ Socket, C/2 ▶ Plug, C/2
| |
 | Mounting plate, for bus module
|  | |
 | Valve cover, for series CL03
|  | |
 | Separator
|  | |
 | Tie rod extension, 3 pieces
|  | |
 | Mecproof sealing
|  | |
 | Remote control
|  | |
 |