|
 |
| Valve systems |
 |
 |
 | Valve system, Series 581
|
▶ Qn = 4100 l/min ▶ Pilot valve width: 22 mm ▶ compressed air connection output: Base plate ISO 5599-1 ▶ Electr. connection: Single wire connection, Electrical connector without standard (form B industry) ▶ Manual override: with detent
| |
 | Valve system, Series 581
|
▶ Qn = 4100 l/min ▶ Pilot valve width: 30 mm CNOMO ▶ compressed air connection output: Base plate ISO 5599-1 ▶ Electr. connection: Single wire connection ▶ Manual override: with detent
| |
 | Valve system, Series 581
|
▶ Qn = 4100 l/min ▶ Pilot valve width: 30 mm CNOMO ▶ compressed air connection output: Base plate ISO 5599-1 ▶ Manual override: without detent, without
| |
 | Valve system, Series 581
|
▶ Qn = 4100 l/min ▶ compressed air connection output: Base plate ISO 5599-1
| |
 | Supplementary products, series 581, ISO 5599-1, size 3
|  | |
 |
| Single valves, electrically operated, 22 mm pilot valve width |
 |
 |
 | 5/2-way valve, Series 581, size 3
|
▶ Qn = 4800 l/min ▶ plate connection ▶ Pilot valve width: 22 mm ▶ compressed air connection output: Base plate ISO 5599-1 ▶ Electr. connection: Plug, Form B, industry ▶ Manual override: with detent
| |
 | 5/2-way valve, Series 581, size 3
|
▶ Qn = 4800 l/min ▶ plate connection ▶ Pilot valve width: 22 mm ▶ compressed air connection output: Base plate ISO 5599-1 ▶ Electr. connection: Plug, Form B, industry ▶ Manual override: with detent
| |
 | 5/2-way valve, Series 581, size 3
|
▶ Qn = 4800 l/min ▶ plate connection ▶ Pilot valve width: 22 mm ▶ compressed air connection output: Base plate ISO 5599-1 ▶ Electr. connection: Plug, Form B, industry ▶ Manual override: with detent ▶ with differential piston
| |
 | 5/3-way valve, Series 581, size 3
|
▶ Qn = 4100 l/min ▶ plate connection ▶ Pilot valve width: 22 mm ▶ compressed air connection output: Base plate ISO 5599-1 ▶ Electr. connection: Plug, Form B, industry ▶ Manual override: with detent ▶ closed center
| |
 | 5/3-way valve, Series 581, size 3
|
▶ Qn = 4100 l/min ▶ plate connection ▶ Pilot valve width: 22 mm ▶ compressed air connection output: Base plate ISO 5599-1 ▶ Electr. connection: Plug, Form B, industry ▶ Manual override: with detent ▶ exhausted center
| |
 | 5/3-way valve, Series 581, size 3
|
▶ Qn = 4100 l/min ▶ plate connection ▶ Pilot valve width: 22 mm ▶ compressed air connection output: Base plate ISO 5599-1 ▶ Electr. connection: Plug, Form B, industry ▶ Manual override: with detent ▶ pressurized center
| |
 |
| Single valves, electrically operated, 30 mm pilot valve width |
 |
 |
 | 5/2-way valve, Series 581, size 3
|
▶ Qn = 4800 l/min ▶ plate connection ▶ Pilot valve width: 30x22 mm CNOMO ▶ compressed air connection output: Base plate ISO 5599-1 ▶ Electr. connection: Plug, ISO 4400, form A ▶ Manual override: without detent
| |
 | 5/2-way valve, Series 581, size 3
|
▶ Qn = 4800 l/min ▶ plate connection ▶ Pilot valve width: 30x22 mm CNOMO ▶ compressed air connection output: Base plate ISO 5599-1 ▶ Electr. connection: Plug, ISO 4400, form A ▶ Manual override: without detent
| |
 | 5/2-way valve, Series 581, size 3
|
▶ Qn = 4800 l/min ▶ plate connection ▶ Pilot valve width: 30x22 mm CNOMO ▶ compressed air connection output: Base plate ISO 5599-1 ▶ Electr. connection: Plug, ISO 4400, form A ▶ Manual override: without detent ▶ with differential piston
| |
 | 5/3-way valve, Series 581, size 3
|
▶ Qn = 4100 l/min ▶ plate connection ▶ Pilot valve width: 30x22 mm CNOMO ▶ compressed air connection output: Base plate ISO 5599-1 ▶ Electr. connection: Plug, ISO 4400, form A ▶ Manual override: without detent
| |
 | 5/2-way valve, Series 581, size 3
|
▶ Qn = 4800 l/min ▶ plate connection ▶ Pilot valve width: 30x22 mm CNOMO ▶ compressed air connection output: Base plate ISO 5599-1 ▶ Electr. connection: Plug, ISO 4400, form A ▶ Manual override: with detent, without detent
| |
 | 5/2-way valve, Series 581, size 3
|
▶ Qn = 4800 l/min ▶ plate connection ▶ Pilot valve width: 30x22 mm CNOMO ▶ compressed air connection output: Base plate ISO 5599-1 ▶ Electr. connection: Plug, ISO 4400, form A ▶ Manual override: with detent, without detent
| |
 | 5/2-way valve, Series 581, size 3
|
▶ Qn = 4800 l/min ▶ plate connection ▶ Pilot valve width: 30x22 mm CNOMO ▶ compressed air connection output: Base plate ISO 5599-1 ▶ Electr. connection: Plug, ISO 4400, form A ▶ Manual override: with detent, without detent ▶ with differential piston
| |
 | 5/3-way valve, Series 581, size 3
|
▶ Qn = 4100 l/min ▶ plate connection ▶ Pilot valve width: 30x22 mm CNOMO ▶ compressed air connection output: Base plate ISO 5599-1 ▶ Electr. connection: Plug, ISO 4400, form A ▶ Manual override: with detent, without detent
| |
 |
| Single valves, electrically operated, ATEX |
 |
 |
 | 5/2-way valve, Series 581, size 3
|
▶ Qn = 4800 l/min ▶ plate connection ▶ Pilot valve width: 30 mm ▶ compressed air connection output: Base plate ISO 5599-1 ▶ Basic valve for CNOMO pilot valve ▶ single solenoid ▶ suitable for ATEX
| |
 | 5/2-way valve, Series 581, size 3
|
▶ Qn = 4800 l/min ▶ plate connection ▶ Pilot valve width: 30 mm ▶ compressed air connection output: Base plate ISO 5599-1 ▶ Basic valve for CNOMO pilot valve ▶ double solenoid ▶ suitable for ATEX
| |
 | 5/2-way valve, Series 581, size 3
|
▶ Qn = 4800 l/min ▶ plate connection ▶ Pilot valve width: 30 mm ▶ compressed air connection output: Base plate ISO 5599-1 ▶ Basic valve for CNOMO pilot valve; with differential piston ▶ suitable for ATEX
| |
 | 5/3-way valve, Series 581, size 3
|
▶ Qn = 4100 l/min ▶ plate connection ▶ Pilot valve width: 30 mm ▶ compressed air connection output: Base plate ISO 5599-1 ▶ Basic valve for CNOMO pilot valve ▶ suitable for ATEX
| |
 |
| Single valves, pneumatically operated |
 |
 |
 | 5/2-way valve, Series 581, size 3
|
▶ Qn = 4800 l/min ▶ plate connection ▶ compressed air connection output: Base plate ISO 5599-1 ▶ Can be assembled into blocks ▶ Single air pilot ▶ suitable for ATEX
| |
 | 5/2-way valve, Series 581, size 3
|
▶ Qn = 4800 l/min ▶ plate connection ▶ compressed air connection output: Base plate ISO 5599-1 ▶ Can be assembled into blocks ▶ double air pilot ▶ suitable for ATEX
| |
 | 5/2-way valve, Series 581, size 3
|
▶ Qn = 4800 l/min ▶ plate connection ▶ compressed air connection output: Base plate ISO 5599-1 ▶ Can be assembled into blocks ▶ Manual override: with detent ▶ suitable for ATEX
| |
 | 5/2-way valve, Series 581 ISO 3
|
▶ Qn = 4800 l/min ▶ plate connection ▶ compressed air connection output: Base plate ISO 5599-1 ▶ Can be assembled into blocks ▶ with differential piston ▶ suitable for ATEX
| |
 | 5/3-way valve, Series 581, size 3
|
▶ Qn = 4100 l/min ▶ plate connection ▶ compressed air connection output: Base plate ISO 5599-1 ▶ Can be assembled into blocks ▶ suitable for ATEX
| |
 |
| Accessories |
 |
 |
| Modular system, electrical accessories |
 |
 |
 | Pilot valve
|
▶ Pilot valve width: 22 mm ▶ Manual override: with detent ▶ 581, Modular system
| |
 | Coil, Series CO1
|
▶ Coil width 22 mm ▶ Form B, industry
| |
 | Pilot valve
|
▶ Pilot valve width: 30 mm ▶ 581, Modular system
| |
 | 3/2-way valve
|  | |
 |
| Modular system, mechanical accessories |
 |
 |
 | Maintenance plate to exchange valve
|
▶ standard:ISO 5599-1 ▶ for 581, size 3, Modular system
| |
 |
| Single subbase |
 |
 |
 | Single subbase, thread connections on the side
|
▶ standard: ISO 5599-1 ▶ Frame size: ISO 3 ▶ compressed air connection output: G 1/2 ▶ Reversed pressure supply permissible
| |
 | Single subbase, thread connections on the bottom
|
▶ standard: ISO 5599-1 ▶ Frame size: ISO 3 ▶ compressed air connection output: G 1/2 ▶ Reversed pressure supply permissible
| |
 |
| Intermediate and end plates, type F |
 |
 |
 | Intermediate plate, ports 2 and 4 on bottom
|
▶ standard: ISO 5599-1 ▶ Frame size: ISO 3 ▶ type F ▶ compressed air connection output: G 1/2 ▶ Can be assembled into blocks ▶ Single base plate principle ▶ Reversed pressure supply permissible ▶ With collective pilot air exhaust
| |
 | End plate left, End plate right
|
▶ standard: ISO 5599-1 ▶ Frame size: ISO 3 ▶ type F ▶ Can be assembled into blocks ▶ Base plate principle, multiple ▶ Reversed pressure supply permissible
| |
 |
| Accessories |
 |
 |
 | Blanking plate
|
▶ standard: ISO 5599-1 ▶ Frame size: ISO 3
| |
 | Pressure regulator for vertical stacking
|
▶ Qn = 2400 l/min ▶ standard: ISO 5599-1 ▶ Frame size: ISO 3 ▶ Controlled connection: 2, 4, 2, 4
| |
 |
| Accessories, type F |
 |
 |
 | Transition plate
|
▶ standard: ISO 5599-1 ▶ Frame size: ISO 1 - ISO 3 ▶ type F ▶ Can be assembled into blocks ▶ Reversed pressure supply permissible
| |
 | End plates for adapter plate
|
▶ standard: ISO 5599-1 ▶ Frame size: ISO 1 - ISO 3 ▶ type F ▶ Can be assembled into blocks ▶ Reversed pressure supply permissible
| |
 | Angle subplate
|
▶ standard: ISO 5599-1 ▶ Frame size: ISO 3 ▶ type F ▶ compressed air connection output: G 1/2
| |
 | Blanking piece
|
▶ standard:ISO 5599-1 ▶ type F ▶ Frame size:ISO 3
| |
 |