|
 |
| Single subbase |
 |
 |
 | Single subbase, thread connections on the side
|
▶ standard: ISO 5599-1 ▶ Frame size: ISO 1 - ISO 4 ▶ compressed air connection output: G 1/4 - G 3/4 ▶ Reversed pressure supply permissible
| |
 | Single subbase, thread connections on the bottom
|
▶ standard: ISO 5599-1 ▶ Frame size: ISO 1 - ISO 4 ▶ compressed air connection output: G 1/4 - G 3/4 ▶ Reversed pressure supply permissible
| |
 | Supplementary products, ISO 5599-1
|  | |
 |
| Intermediate and end plates, type F |
 |
 |
 | Intermediate plate, ports 2 and 4 on bottom
|
▶ standard: ISO 5599-1 ▶ Frame size: ISO 1 - ISO 4 ▶ type F ▶ compressed air connection output: G 1/4 - G 3/4 ▶ Can be assembled into blocks ▶ Single base plate principle ▶ Reversed pressure supply permissible ▶ With collective pilot air exhaust
| |
 | End plate left, End plate right
|
▶ standard: ISO 5599-1 ▶ Frame size: ISO 1 - ISO 4 ▶ type F ▶ Can be assembled into blocks ▶ Base plate principle, multiple ▶ Reversed pressure supply permissible
| |
 |
| Accessories |
 |
 |
| Accessories |
 |
 |
 | Blanking plate
|
▶ standard: ISO 5599-1 ▶ Frame size: ISO 1 - ISO 4
| |
 | Throttle plate
|
▶ standard: ISO 5599-1 ▶ Frame size: ISO 1 - ISO 2
| |
 | Pressure regulator for vertical stacking
|
▶ standard: ISO 5599-1 ▶ Frame size: ISO 1 ▶ Controlled connection: 1, 2, 4, 2, 4
| |
 | Pressure regulator for vertical stacking
|
▶ standard: ISO 5599-1 ▶ Frame size: ISO 2 ▶ Controlled connection: 1, 2, 4, 2, 4
| |
 | Pressure regulator for vertical stacking
|
▶ Qn = 2400 l/min ▶ standard: ISO 5599-1 ▶ Frame size: ISO 3 ▶ Controlled connection: 2, 4, 2, 4
| |
 |
| Accessories, type F |
 |
 |
 | Transition plate
|
▶ standard: ISO 5599-1 ▶ Frame size: ISO 1 - ISO 3 ▶ type F ▶ Can be assembled into blocks ▶ Reversed pressure supply permissible
| |
 | End plates for adapter plate
|
▶ standard: ISO 5599-1 ▶ Frame size: ISO 1 - ISO 3 ▶ type F ▶ Can be assembled into blocks ▶ Reversed pressure supply permissible
| |
 | Supply plate
|
▶ standard: ISO 5599-1 ▶ Frame size: ISO 1 ▶ type H ▶ Can be assembled into blocks ▶ Plate principle
| |
 | Seal for supply plate
|
▶ standard:ISO 5599-1 ▶ type H
| |
 | Angle subplate
|
▶ standard: ISO 5599-1 ▶ Frame size: ISO 1 - ISO 3 ▶ type F ▶ compressed air connection output: G 1/4 - G 1/2
| |
 | Blanking piece
|
▶ standard:ISO 5599-1 ▶ type F ▶ Frame size:ISO 1 - ISO 3
| |
 | Accessories, for intermediate plates
|
▶ standard:ISO 5599-1 ▶ type F ▶ Frame size:ISO 1
| |
 |