Najděte svůj výrobek
- 0.4 kW ... 11 kW power range
- 380 V ... 500 V mains connection voltage
- 0.15 kW ... 110 kW power range
- 3.3 A ... 350 A maximum current
- 110 V ... 500 V direct power supply
- High overload capacity
- Compact design for single-axis applications
- 1.1 kW ... 4 MW power range
- 380 V ... 690 V mains connection voltage
- Individual solutions for standard to high-end applications
- Open interfaces for universal application
- Integrated safety technology