×

Workpiece Pallet


  • Available in two versions:

    – 2 magnet plates (≤ 2 kg load)

    – 3 magnet plates (≤ 10 kg load)
  • Protective plate to shield magnetic field
  • Low-wear, quiet and low-vibration plastic guide rollers
  • Low-maintenance and long-lasting thanks to lubricating felt to evenly lubricate guide rails/rollers
  • Variable load centers of gravity thanks to guide rollers
Features
Product description
Technical data
Dimensions
Accessories
Delivery notes
Ordering codes
Addresses

Subject to change, status 2019-02-13 21:23:08