×

Stop


  • As stop for solar modules entering a longitudinal section from a transverse section
  • For simple lateral positioning procedures
  • Use only when using toothed belts with low friction coefficients
  • Stop weight max. 60 kg at vmax ≤ 3 m/min

Additional information

Features
Product description
Dimensions
Ordering codes
Addresses

Subject to change, status 2020-02-05 14:33:31