×

Curve KE 1/O-180


  • Available for belt distances a = 60 mm or a = 135 mm
  • The drive takes place via a belt section BS 1/T connected to the curve output or the return unit UM 1 of a section unit.
  • Conveyor medium: Round belt, suitable for use in an EPA

Additional information

Features
Product description
Technical data
Dimensions
Ordering codes
Addresses

Subject to change, status 2020-02-24 15:56:02