Najděte svůj výrobek
Lift Positioning Unit HP 2
- Positions a workpiece pallet in a processing station with high positioning accuracy requirements and higher workpiece pallet weights
- Positioning using the positioning pins of the HP 2 and positioning bushings of the WT 2 workpiece pallet
- Housing element for HP 2 lift positioning unit
- Fasten switching tappet (1) with two cylinder head screws M6x20 (3) lock washers (6) and hexagon nuts (7) in each case to the metal bracket "X"
- Fasten valve (2) with three cylinder head screws M6x35 (4) lock washers (5) washers (6) and hexagon nuts (7) in each case to the limit switch holder "Y"