×

Industrial PC and Operator Panels


  • Open and scalable IPC range for standard to high-end applications
  • Suitable for high-performance data processing at the edge and connection of the machines to the control level
  • Designed for a long service life in harsh ambient conditions
  • Future-proof thanks to state-of-the-art technology and long-term availability
  • Low maintenance with extensive interfaces and expansion options
  • Scalable range with screen diagonals from 7"- 24" for mobile and stationary HMI applications
  • User-oriented design with innovative multi-touch displays for optimal operability
  • Integration of 10” consumer tablets as entry-level mobile HMI solution
  • Universal web-based engineering for all HMI solutions
  • HTML5 for hardware-independent and high-quality scalable display
  • Combination of Box PC and detached display
  • Compact design
  • Scalable display format
  • Multi-touch gesture control, touchscreen, keying
  • Durable construction
  • Industrial PCs for control cabinet installation
  • Compact design
  • Optimized for control cabinet
  • Durable construction
  • Compact design
  • Scalable display format
  • Multi-touch gesture control, touchscreen, keying
  • Durable construction
  • Affordable base for operation and monitoring
  • Compact dimensions
  • Touchscreen operation
  • Easy project planning of the system visualization
  • Comprehensive visualization software
  • Flexible use thanks to the hot-plug principle
  • Safety functions for man and machine
  • Handles with integrated enabling and stop keys
  • Robust construction for use in industrial applications
  • Optimum ergonomics for reliable fatigue-free work
  • Compact device version for cabinet assembly
  • Robust device version in housing for assembly on a supporting arm
  • Hardware with no hard disk, no rotating media
  • Innovative multi-touch functions
  • Operation and visualization with the WinStudio software tool
  • Optimized operator design
  • Protection type IP54
  • Slide-out keyboard with integrated mouse
  • Foil keyboard with separate numeric block
  • Protection type IP65
  • Sercos master interface
  • Safety CPU for SafeLogic applications

Subject to change, status 2021-11-16 08:05:24