×

High-speed motors


  • High-speed synchronous motors MBS for speeds up to 22,500 rpm and maximum torques up to 4,500 Nm
  • High-speed asynchronous motors for speeds up to 20,000 rpm and rated torques up to 875 Nm

Additional information

  • Maximum torque MMax 75 ... 2,750 Nm
  • Maximum speed nMax 3,200 ... 22,500 rpm
  • Wide range of constant power
  • Integrated cooling system
  • Simplified integration into the machine
  • Rated torque MN 22 ... 875 Nm
  • Maximum speed nMax 2,400 ... 20,000 rpm
  • Large spindle passage
  • Extremely smooth running
  • Simplified integration into the machine


Subject to change, status 2020-05-19 16:08:25